型番:
X20A:220198.050-02説明:
"Remote IO 1" for the demo cube Consisting of: 1 pc. X20BB81 X20 bus controller base + 1-slot 1 pc. X20HB2880 X20 hub module 2x 100 BASE-T 1 pc. X20BC8083 X20 bus contr. POWERLINK, HUB exp. 1 pc. X20PS9400 X20 BC supply, 24 V, bus supply 1 pc. X20TB12 X20 standard terminal block 12x 1 pc. X20BM11 X20 bus module with continuous power bus 1 pc. X20DI9371 X20 digital 12x I, 24 V, sink, 1 wire 1 pc. X20TB12 X20 standard terminal block 12x 1 pc. X20BM11 X20 bus module with continuous power bus 1 pc. X20DO9322 X20 digital 12x O, 24 V 0.5 A, source, 1 wire 1 pc. X20TB12 X20 standard terminal block 12x 1 pc. X20BM11 X20 bus module with continuous power bus 1 pc. X20AI4622 X20 analog 4xI, +/-10 V / 0-20 mA, 12-bit 1 pc. X20TB12 X20 standard terminal block 12x 1 pc. X20BM11 X20 bus module with continuous power bus 1 pc. X20AO4622 X20 analog 4xO, +/-10 V / 0-20 mA, 12-bit 1 pc. X20TB12 X20 standard terminal block 12x 1 pc. X20BM11 X20 bus module with continuous power bus 1 pc. X20AT4222 X20 analog 4xI, RTD, 3 wire 1 pc. X20TB12 X20 standard terminal block 12x 1 pc. X20BM11 X20 bus module with continuous power bus 1 pc. X20DC1396 X20 counter, 1x ABR, 24 V, 100 kHz, 1 pc. X20TB12 X20 standard terminal block 12x 1 pc. X20BM11 X20 bus module with continuous power bus 1 pc. X20BM11 X20 bus module with continuous power bus 1 pc. X20BM31 X20 bus module 25 mm with continuous power bus