型番 説明
8WSB32.ee004jjQop0 Synchronous motor 8WSB32 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 4, smooth shaft, IP54, nominal speed: 5000 rpm, fixed attachment cable 0.5 m with hybrid connector
8WSB32.ee016jjQop0 Synchronous motor 8WSB32 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 16, smooth shaft, IP54, nominal speed: 4960 rpm, fixed attachment cable 0.5 m with hybrid connector
8WSB32.ee064jjQop0 Synchronous motor 8WSB32 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 64, smooth shaft, IP54, nominal speed: 4800 rpm, fixed attachment cable 0.5 m with hybrid connector

国と言語を選ぶ

B&R Logo