型番 説明
80MPF1.250D114-01 2-phase hybrid stepper motor, 60 mm flange, length 142.9 mm, ABR 24 VDC, 2.5 A series, brake 2 Nm, 1.1 Nm holding torque, 0.8 Nm stall torque
80MPF1.500D114-01 2-phase hybrid stepper motor, 60 mm flange, length 142.9 mm, ABR 24 VDC, 5 A parallel, brake 2 Nm, 1.1 Nm holding torque, 0.8 Nm stall torque
80MPF3.250D114-01 2-phase hybrid stepper motor, 60 mm flange, length 153.1 mm, ABR 24 VDC, 2.5 A series, brake 2 Nm, 1.7 Nm holding torque, 1.2 Nm stall torque
80MPF3.500D114-01 2-phase hybrid stepper motor, 60 mm flange, length 153.1 mm, ABR 24 VDC, 5 A parallel, brake 2 Nm, 1.7 Nm holding torque, 1.2 Nm stall torque
80MPF5.250D114-01 2-phase hybrid stepper motor, 60 mm flange, length 184.4 mm, ABR 24 VDC, 2.5 A series, brake 2 Nm, 3.5 Nm holding torque, 2.5 Nm stall torque
80MPF5.500D114-01 2-phase hybrid stepper motor, 60 mm flange, length 183.8 mm, ABR 24 VDC, 5 A parallel, brake 2 Nm, 3.5 Nm holding torque, 2.5 Nm stall torque
80MPH1.300D114-01 2-phase hybrid stepper motor, 87.1 mm flange, length 172.5 mm, ABR 24 VDC, 3 A series, brake 9 Nm, 4.0 Nm holding torque, 2.9 Nm stall torque
80MPH1.600D114-01 2-phase hybrid stepper motor, 87.1 mm flange, length 172.5 mm, ABR 24 VDC, 6 A parallel, brake 9 Nm, 4.0 Nm holding torque, 2.9 Nm stall torque
80MPH3.600D114-01 2-phase hybrid stepper motor, 87.1 mm flange, length 204.5 mm, ABR 24 VDC, 6 A parallel, brake 9 Nm, 7.8 Nm holding torque, 5.5 Nm stall torque
80MPH4.101D114-01 2-phase hybrid stepper motor, 87.1 mm flange, length 204.5 mm, ABR 24 VDC, 10 A parallel, brake 9 Nm, 9.5 Nm holding torque, 6.3 Nm stall torque
80MPH4.600D114-01 2-phase hybrid stepper motor, 87.1 mm flange, length 204.5 mm, ABR 24 VDC, 6 A parallel, brake 9 Nm, 9.5 Nm holding torque, 6.3 Nm stall torque
80MPH6.101D114-01 2-phase hybrid stepper motor, 87.1 mm flange, length 236.5 mm, ABR 24 VDC, 10 A parallel, brake 9 Nm, 13.6 Nm holding torque, 9.3 Nm stall torque
80MPH6.300D114-01 2-phase hybrid stepper motor, 87.1 mm flange, length 236.5 mm, ABR 24 VDC, 3 A series, brake 9 Nm, 13.6 Nm holding torque, 9.3 Nm stall torque
80MPH6.600D114-01 2-phase hybrid stepper motor, 87.1 mm flange, length 236.5 mm, ABR 24 VDC, 6 A parallel, brake 9 Nm, 13.6 Nm holding torque, 9.3 Nm stall torque

国と言語を選ぶ

B&R Logo