描述
The B&R drive solution provides flexible, high-performance tools for coupling drives electronically. This makes it possible to implement highly dynamic, synchronous couplings for linear and non-linear movements.
High-performance drive control solutions from B&R ensure that coupled movements are performed with the highest degree of precision.
Their use is simplified by the use of PLCopen-compliant mapp Motion components, making it quick and easy to implement drive couplings.
- Basics of axis couplings
- Basics of axis groups
- Using virtual axes
- Linear coupling and dynamic phase shift
- Creating and using electronic cams
- Structure and functionality of the cam automat
- Overview of the different types of compensation gears
- Implementation and modification using mapp function blocks
- Diagnosis of couplings
- Exercises and examples
提供的文档
TM417– 轴耦合:mapp Axis
先决条件
SEM210 – Automation Studio培训:基础
Automation Studio用于对所有贝加莱控制器组件进行配置和编程。核心主题包括所有产品组的概览,控制器的初始调试,运行环境的功能理解以及集成配置和诊断选项的使用。
- 贝加莱公司介绍
- 贝加莱经营理念和产品
- 使用Automation Studio
- 使用集成帮助系统
- 建立控制器在线连接
- 控制器初始化安装
- 开发硬件配置
- 使用文本和表格编辑器
- Automation Runtime提供的功能和选项Automation Runtime是运行在所有贝加莱控制器上的操作系统。
- Automation Runtime配置选项
- 控制器运行和引导行为
- 使用集成诊断选项
- 可用的编程语言概述
SEM415 – Training: Integrated motion control: mapp Axis
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Guidance in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Simulation options for a drive
- Preparation of information for support requests
- Navigating Automation Help
- mapp Technology - Motion control: Basic functions
- Motion control: Basic functions - PLCopen
- Programming motion sequences
- PLCopen state diagram
- Error handling in the application
模块号
SEM417.2
立即注册 有关定价信息,请联系您的销售代表
活动地点
B&R HQ: Eggelsberg
B&R Strasse
5142 Eggelsberg
奥地利
组织者
Automation Academy
B&R Strasse
5142 Eggelsberg
奥地利
电话:
+437748/6586-0
其它信息
从: 09/12/2019
开始: 09:00
至: 09/13/2019
结束: 17:00
预订状态:
持续时间:
2 天
语言: 德语