The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.

The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.

All exercises are performed in an Automation Runtime Simulation (ARsim). Use of ETA light systems (ETAL210.1050-1 + ETAL410.103B-1 with accessories) is an advantage.

Requirements

Duration

Order number

5 sessions of 3 h each

One session per day

SRL415.5

Up to two live sessions are planned every day. Participants will receive exercises afterwards. A tutor will be available in the chat at agreed times. The chat provides an opportunity to share experiences with other participants. Schedule about 3 - 4 hours per day.

Learning objectives and content

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Orientation in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparing of information for support requests
  • mapp Technology – Motion control: Basic functions
  • PLCopen – Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application

Tasks include

  • Add electrical axes to a project and configure them.
  • Start up electrical axes.
  • Start up electrical drives and complete related diagnostic work.
  • Create sequence programs to control axes in automation projects.

请选择国家和语言

B&R Logo