Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

This lesson is the prerequisite for many follow-up seminars.

All exercises are performed in an Automation Runtime Simulation (ARsim). Use of an 00120-ETA light system (ETAL210.1050-1 with accessories) is an advantage.

Requirements

Duration

Order number

  • Basic technical training
  • Preinstalled Automation Studio with a license

4 sessions of 3 h each

One session per day

SRL210.4

Learning objectives and content

  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers.
  • Configuration options in Automation Runtime
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options

Tasks include

  • Participants create projects and configure control components.
  • Participants create programs for automation applications.
  • Participants simulate processes and then put them into operation.
  • Participants perform diagnostics on control components and programs.

请选择国家和语言

B&R Logo