mapp is revolutionizing the creation of software for industrial machinery and equipment. mapp components are as easy to use as smartphone apps. Rather than write lines and lines of code to build a user management system, alarm system or motion control sequence from the ground up, developers of machine software simply configure the ready-made mapps with a few clicks of the mouse.

With mapp Services, it is possible to set up all basic functions for a machine or system with just a few clicks: recipe system, alarm system, user role system, audit trail system and much more.

In the workshop, you will learn about the configuration concept, commissioning, diagnostics and integrating mapp Services into the machine application.

The exercises are performed in an Automation Runtime Simulation. As an alternative, the 00120-ETA light system or the 00110-ETA system can of course be used, for example a combination of ETAL210.1050-1 and ETAL611.1T10-1.

Requirements

Duration

Order number

Remote lecture: Automation Studio basics [SRL210.4]

Remote lecture: Creating HMI applications with mapp View [SRL611.5]

3 sessions of 3 h each

One session per day

SRL270.3

Learning objectives and content

  • General concept of mapp Technology
  • Structure of the mapp technology packages
  • Ability to combine mapp Services components
  • Connecting to the standard user interface
  • Binding with mapp View
  • Using the unit and text system
  • Implementing the following mapp services components:
    • Recipe, Data, AlarmX, UserX, Audit, File, Report

Tasks include

  • Creating visualization objects for machine applications.
  • Designing concepts for data management on the controller.
  • Managing alarm conditions and data logging on the machine.
  • Implementing the user management system and access rights on the controller.

请选择国家和语言

B&R Logo