General information
Certifications | |
CE | Yes |
物料号:
VSC122R35.071P-000描述:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - Lens 25 mm, F4 with adjustable focus - LED 16x red/blue/IR/white - Narrow beam LED optics - Polished glass on both sides and high AR coating
Automation Studio硬件升级 | 版本(日期) | 下载 |
---|---|---|
V4.7 HW Upgrade (VSC122R35.071P-000) | EXE / 15 MB |
M-CAD(机械模板) | 版本(日期) | 下载 |
---|---|---|
3D File STEP Camera S-Mount | STP / 27 MB |
文档 | 版本(日期) | 下载 |
---|---|---|
Smart Camera User's Manual | PDF / 7 MB |
证书 | 版本(日期) | 下载 |
---|---|---|
EU Declaration Machine Vision System | PDF / 190 KB |