General information
Certifications | |
CE | Yes |
物料号:
VSC122824.M51P-000描述:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 12 mm macro, F4 with adjustable focus - LED 16x red - Standard LED optics - Polished glass on both sides and high AR coating
Automation Studio硬件升级 | 版本(日期) | 下载 |
---|---|---|
V4.7 HW Upgrade (VSC122824.M51P-000) | EXE / 15 MB |
M-CAD(机械模板) | 版本(日期) | 下载 |
---|---|---|
3D File STEP Camera S-Mount | STP / 27 MB |
文档 | 版本(日期) | 下载 |
---|---|---|
Smart Camera User's Manual | PDF / 7 MB |
证书 | 版本(日期) | 下载 |
---|---|---|
EU Declaration Machine Vision System | PDF / 190 KB |