1TGMPDELTAX.00-01

General information
System requirements
Automation Studio 4.3.4 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp Motion
Behavior if license missing The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook.
物料号:
1TGMPDELTAX.00-01
描述:
This license makes it possible to use a delta mechanical system. There is no restriction on the number of path-controlled axes. One license is necessary per axis group; it is subject to the dual-use export restrictions per Regulation (EC) No. 2021/821 of the European Community. Also included is the functionality of mapp Axis basic license 1TGMPAXIS.00-01.
更多信息:

See the EULA at www.br-automation.com/eula.

必备附件
Hardware Key -Dongle
0TG1000.02 Technology Guard (HID)
Technology Guard
0TG1000.01 Technology Guard (MSD)
证书 版本(日期) 下载
EULA (End User License Agreement) - AS, AR & mapp Technology PDF / 130 KB

请选择国家和语言

B&R Logo