描述
mapp View makes it easy to design powerful HMI applications based on open web standards.
This allows any automation engineer to quickly and easily design a clear HMI application in Automation Studio. Advanced HMI functionality is encapsulated in modular control widgets. These widgets are conveniently dragged and dropped into place on the desired page and then configured as needed.
Remote lectures are held online. Participants will receive an invitation to the virtual classroom via Microsoft Teams. This may require additional registration on the part of the participants.
Participants need a PC with a web browser, microphone and speakers (e.g. USB headset). A second screen and a webcam are recommended, but not mandatory. A stable Internet connection is required.
All exercises are performed in an Automation Runtime Simulation (ArSim).
Up to two live sessions are planned every day. Afterwards you will receive exercises. Your tutor will be available in the chat at agreed times. Use the chat capabilities to share your experiences with other participants. Schedule about 3 - 4 hours per day.
Learning objectives and content
- Understanding mapp View
- Page creation and navigation
- Visual design and media files
- Data binding with OPC UA
- User role system and localization
- Events and actions
- Dialog and message boxes
- Animations in the HMI application
- Multi-client / Multi-user
- Diagnostics tools and performance analysis
- Displaying data with diagrams
- Customized widget creation
Responsibilities include
- Participants create concepts for HMI applications.
- Participants configure HMI applications for machine operation.
- Participants implement designs for various operator panels.
- Participants integrate HMI applications in machines.
- Participants utilize web technology on mobile devices.
提供的文档
TM611 – 使用mapp View
平板电脑、智能手机等智能设备被视为直观技术的完美实例。毫无意外,工业机器和系统的操作者 – 以及此类设备的制造者 – 在与他们每天使用的机器进行交互时的这种要求也丝毫不减。借助mapp View,贝加莱现在可以提供Web技术用于开发自动化解决方案的HMI系统。应用工程师可以使用mapp View来创建强大而直观的HMI解决方案。这里所使用的Web技术是通过mapp View进行封装。无需学习广泛的技术。HMI开发人员可以完全专注于为手头的任务创建解决方案。
学习目标和内容
- mapp View概念
- 页面创建和导航
- 视觉外观 - 样式
- 与OPC UA的数据绑定
- 集成媒体文件
- 用户角色系统
- 本地化
- 事件和动作
TM642 – Diagnostics, charts and customized widgets
TM671 – 创建高效的mapp View HMI应用程序
mapp View包括各种可以组合且易于配置的标准组件。该培训模块中的练习旨在加深您现有的mapp View基本知识。其它信息、配置选项和各种小部件的组合为设计HMI应用程序开启了全新可能。
该培训模块中的练习分为几类。主要关注领域包括在HMI应用程序中实施动态行为,使用对话框和消息框作为事件和动作系统的扩展任务,以及为用户调整HMI应用程序。
目标和内容
- 对话框和消息框
- 在小部件上使用角色和权限
- HMI应用程序中的动画
- 具有不同变量类型的任务
- 使用文本系统练习
- XML中的内容工程
- 多客户端/多用户
先决条件
SRL210 – Remote Lecture: Automation Studio Basics
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
This lesson is the prerequisite for many follow-up seminars.
This remote lecture will be held online. You will receive an invitation to a virtual classroom via Microsoft Teams. This may require additional registration on the part of the participants.
Participants need a PC with web browser, a microphone and speakers (e.g. USB headset). A second screen and a webcam are recommended, but not mandatory. A stable Internet connection is required.
All exercises are performed in an Automation Runtime Simulation (ArSim). Use of an 紧凑型ETA系统 (ETAL210.1050-1 with accessories) is an advantage.
A live session is planned every day. Participants will receive exercises afterwards. A tutor will be available in the chat at agreed times. The chat provides an opportunity to share experiences with other participants. Schedule about 2-3 hours per day.
Learning objectives and content
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and options in Automation RuntimeTheAutomation Runtime is the operating system that runs on all B&R controllers.
- Configuration options in Automation Runtime
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
Responsibilities include
- Participants create projects and configure control components.
- Participants create programs for automation applications.
- Participants simulate processes and then put them into operation.
- Participants perform diagnostics on control components and programs.
模块号
SRL611.5
立即注册 有关定价信息,请联系您的销售代表
活动地点
B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
波兰
组织者
B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
波兰
电话:
+48 / 61 8460 - 500
其它信息
从: 09/23/2024
开始: 09:00
至: 09/27/2024
结束: 13:00
预订状态:
持续时间:
5 天
语言: 波兰语