Número de material Descripción
8KSM82.ee011ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 2, nominal speed 1100 rpm.
8KSM82.ee016ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 2, nominal speed 1600 rpm.
8KSM82.ee020ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 2, nominal speed 2000 rpm.
8KSM82.ee025ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 2, nominal speed 2500 rpm.
8KSM82.ee030ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 2, nominal speed 3000 rpm.
8KSM84.ee011ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 4, nominal speed 1100 rpm.
8KSM84.ee016ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 4, nominal speed 1600 rpm.
8KSM84.ee020ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 4, nominal speed 2000 rpm.
8KSM84.ee025ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 4, nominal speed 2500 rpm.
8KSM84.ee030ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 4, nominal speed 3000 rpm.
8KSM85.ee011ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 5, nominal speed 1100 rpm.
8KSM85.ee016ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 5, nominal speed 1600 rpm.
8KSM85.ee020ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 5, nominal speed 2000 rpm.
8KSM85.ee025ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 5, nominal speed 2500 rpm.
8KSM85.ee030ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 5, nominal speed 3000 rpm.
8KSM86.ee011ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 6, nominal speed 1100 rpm.
8KSM86.ee016ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 6, nominal speed 1600 rpm.
8KSM86.ee020ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 6, nominal speed 2000 rpm.
8KSM86.ee025ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 6, nominal speed 2500 rpm.
8KSM86.ee030ff00-h Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 6, nominal speed 3000 rpm.

Seleccione país e idioma

B&R Logo