1TGMPREPCTRL.10-01

General information
System requirements
Automation Studio 4.3.4 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp Motion
Basic package license Any mapp Motion basic package license
Behavior if license missing The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook.
Número de material:
1TGMPREPCTRL.10-01
Descripción:
Automatic compensation of lag error caused by periodic disturbances. License required for ACOPOS P3.
Alcance funcional:

When position-controlled drives run at constant speed, mechanical conditions can cause stationary disturbing torque fluctuations, which are generally observed as lag error localized to a certain area. Embedded in the standard speed control loop, the repetitive control function adjusts the drive's torque setpoint to drastically reduce the periodic portions in the speed and lag error. The algorithm undergoes a constant learning process so that changes to the load profile (e.g. caused by wear) have no effect whatsoever on the drive. The disturbance torque is compensated for predictively.

Información adicional:

See the EULA at www.br-automation.com/eula.

Accesorios obligatorios
Technology Guard
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)
Certificados Versión (fecha) Descargar
EULA (End User License Agreement) - AS, AR & mapp Technology PDF / 130 KB

Seleccione país e idioma

B&R Logo