General information
Input voltage | 24 VDC -15% / +20% |
B&R ID code | 0xEBE6 |
24 VDC power supply
Connection | Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07) |
Cable construction
Wire cross section | 2x 0.4 mm² |
Properties | Wired to terminal block 0TB6102.2010-01 |
Outer jacket | |
Material | PVC |
Mechanical properties
Length | 320 mm |
Material number:
ETAL100.3600-1Description:
This ETA light system includes a prewired 0TB6102.2010-01 terminal block for the easy power supply of your C-Series / T-Series devices. The product can be connected directly to wide-range desktop power supply unit 0TP650.07 from the ETA light system.
- ETAL100.3600-1- 24 VDC power supply for panels with 2-pin connectors
- Prewired terminal block for panels of the C-Series / T-Series
- Direct connection with ETA light system power supply unit
Optional Accessories
Accessories
0TP370.76 | Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light |
0TP650.07 | Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied! |
Documentation | Version (Date) | Download |
---|---|---|
User´s manual ETAL100.3600-1 | PDF / 1 MB |