5ACPCI.RAIC-00

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
Controller
Data transfer rate Up to 100 MB/s per channel
RAID level Supports RAID 0, 1, 0/1 and JBOD
Electrical properties
Power consumption 0.15 A at 5 V (PCI bus)
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Mechanical properties
Dimensions
Length 168 mm
Height 64 mm
Vendor information
Manufacturer Adaptec
Manufacturer's product ID ATA RAID 1200A
Material number:
5ACPCI.RAIC-00
Description:
PCI RAID controller
Documentation Version (Date) Download
Automation PC 620 User manual PDF / 16 MB
Driver Version (Date) Download
PCI RAID Driver (HighPoint) for ADAPTEC ATA RAID 1200A (WinXP) ZIP / 305 KB

Please choose country and language

B&R Logo