Materiálové číslo Popis
8LSN43.ee030ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 4, length 3, nominal speed 3000 rpm
8LSN43.ee060ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 4, length 3, nominal speed 6000 rpm
8LSN44.ee030ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 4, length 4, nominal speed 3000 rpm
8LSN44.ee060ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 4, length 4, nominal speed 6000 rpm
8LSN45.ee030ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 4, length 5, nominal speed 3000 rpm
8LSN45.ee060ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 4, length 5, nominal speed 6000 rpm
8LSN46.ee030ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 4, length 6, nominal speed 3000 rpm
8LSN46.ee060ffgg-0 Synchronous motor, self-cooling, increased mass moment of inertia, size 4, length 6, nominal speed 6000 rpm

Vyberte prosím zemi a jazyk

B&R Logo