Motor
Nominal speed nN [rpm] | 3000 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 5.3 |
Nominal power PN [W] | 1665 |
Nominal current IN [A] | 3.3 |
Stall torque M0 [Nm] | 6 |
Stall current I0 [A] | 3.7 |
Maximum torque Mmax [Nm] | 24.4 |
Maximum current Imax [A] | 18.7 |
Maximum speed nmax [rpm] | 7200 |
Torque constant KT [Nm/A] | 1.63 |
Voltage constant KE [V/1000 rpm] | 98.44 |
Stator resistance R2ph [Ω] | 5.5 |
Stator inductance L2ph [mH] | 28.5 |
Electrical time constant tel [ms] | 5.2 |
Thermal time constant ttherm [min] | 30 |
Moment of inertia J [kgcm2] | 7.35 |
Weight without brake m [kg] | 7.8 |
Holding brake
Holding torque of brake MBr [Nm] | 8 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 0.69 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1045 |
ACOPOSmulti 8BVIxxxx... | 0055 |
ACOPOS P3 8EIxxxx... | 4X5X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Materiálové číslo:
8LSN44.ee030ffgg-0Popis:
Synchronous motor, self-cooling, increased mass moment of inertia, size 4, length 4, nominal speed 3000 rpm
Dokumentace | Verze (datum) | Ke stažení |
---|---|---|
Datsheet 8LSN4... | PDF / 338 KB |