Frequency inverters

With scaled functionality and full integration into the B&R automation landscape, ACOPOSinverter is suited for a wide range of use, from small machine modules to complex plants.

ACOPOSinverter P66
ACOPOSinverter P76
ACOPOSinverter P86
ACOPOSinverter P64new - Retrofit for X64 (replacement parts requirements)
ACOPOSinverter P74new - Retrofit for P74 (replacement parts requirements)

The ACOPOSinverter P66 frequency inverter includes various drive profiles for three-phase induction motors and synchronous motors with a voltage supply from 200 to 600 V and a power rating from 0.18 to 15 kW. The combination of an ACOPOSinverter P66 and an encoderless synchronous motor is very compact, contributing significantly to the reduction of the machine's overall size and cost.

  • Material handling (small conveyor belts, freight elevators, etc.)
  • Packaging machines (small labeling machines, small bag packaging machines, etc.)
  • Special-purpose machines (mixing machines, kneading machines, textile machines, etc.)
  • Pumps, compressors, fans
  • Freight elevators
  • Woodworking (automatic lathes, saws, milling machines, etc.)
  • Metal machining and processing (bending presses, welding machines, cutting machines, etc.)
  • Brake control
  • Current limiting
  • Torque limiting
  • Parameter set switchover
  • Automatic alignment of rotational loads with rotary speed detection (alignment during operation)
  • Undervoltage management
  • Shut down as soon as possible, etc.

Power range for 50 to 60 Hz (kW) mains supply

0.18 to 15

1-phase, 200 to 240 V (kW)

0.18 to 2.2

3-phase, 200 to 240 V (kW)

0.18 to 15

3-phase, 380 to 500 V (kW)

0.37 to 15

3-phase, 525 to 600 V (kW)

0.75 to 15

Drive

Output frequency

0.1 to 599 Hz

Control type

Induction motor

Sensorless vector control:
1. Voltage controlled with constant torque
→ Default mode
2. Voltage controlled with variable torque
→ Energy-saving mode, e.g. for fans and pumps

Sensorless slip control:
1. With V/f characteristic curve for constant torque
→ Default mode
2. With V/f characteristic curve for constant torque (up to 6 f ranges)
→ Mode for individual special applications
3. With V/f characteristic curve for quadratically increasing torque
→ Energy-saving mode, e.g. for fans and pumps

Synchronous motor

Sensorless vector control:
1. Voltage controlled with constant torque
→ Default mode

Short-term overload torque

170 to 200% of the nominal motor torque

Functions

Number of functions

150

Safety functions

Integrated

STO (Safe Torque Off), SLS (Safe Limited Speed), SS1 (Safe Stop 1)

Number of inputs/outputs

Analog inputs

3

Logic inputs

6

Analog outputs

1

Logic outputs

1

Relay outputs

2

Communication

Interface cards

POWERLINK, X2X Link

Integrated

CANopen

The ACOPOSinverter P76 frequency inverter includes various drive profiles for three-phase induction motors and synchronous motors with a voltage supply from 200 to 500 V and a power rating from 0.18 to 15 kW. The combination of an ACOPOSinverter P76 and an encoderless synchronous motor is very compact, contributing significantly to the reduction of the machine's overall size and cost.

  • Material handling (small conveyor belts, freight elevators, etc.)
  • Packaging machines (small labeling machines, small bag packaging machines, etc.)
  • Special-purpose machines (mixing machines, kneading machines, textile machines, etc.)
  • Pumps, compressors, fans
  • Freight elevators
  • Woodworking (automatic lathes, saws, milling machines, etc.)
  • Metal machining and processing (bending presses, welding machines, cutting machines, etc.)
  • Brake control
  • Current limiting
  • Torque limiting
  • Parameter set switchover
  • Automatic alignment of rotational loads with rotary speed detection (alignment during operation)
  • Undervoltage management
  • Shut down as soon as possible, etc.

Power range for 50 to 60 Hz (kW) mains supply

0.18 to 15

1-phase, 200 to 240 V (kW)

0.18 to 2.2

3-phase, 380 to 500 V (kW)

0.37 to 15

Drive

Output frequency

0.1 to 599 Hz

Control type

Induction motor

Sensorless vector control:
1. Voltage controlled with constant torque
→ Default mode
2. Voltage controlled with variable torque
→ Energy-saving mode, e.g. for fans and pumps

Sensorless slip control:
1. With V/f characteristic curve for constant torque
→ Default mode
2. With V/f characteristic curve for constant torque (up to 6 f ranges)
→ Mode for individual special applications
3. With V/f characteristic curve for quadratically increasing torque
→ Energy-saving mode, e.g. for fans and pumps

Synchronous motor

Sensorless vector control:
1. Voltage controlled with constant torque
→ Default mode

Short-term overload torque

170 to 200% of the nominal motor torque

Functions

Number of functions

150

Safety functions

Integrated

STO (Safe Torque Off), SLS (Safe Limited Speed), SS1 (Safe Stop 1)

Number of inputs/outputs

Analog inputs

3

Logic inputs

6

Analog outputs

1

Logic outputs

1

Relay outputs

2

Communication

Interface cards

POWERLINK

Integrated

CANopen

The ACOPOSinverter P86 frequency inverter includes various drive profiles for three-phase induction motors and synchronous motors with a voltage supply from 380 to 480 V and a power rating from 0.75 to 75 kW. The combination of an ACOPOSinverter P86 and an encoderless synchronous motor is very compact, contributing significantly to the reduction of the machine's overall size and cost.

  • Material handling (small conveyor belts, freight elevators, etc.)
  • Packaging machines (small labeling machines, small bag packaging machines, etc.)
  • Special-purpose machines (mixing machines, kneading machines, textile machines, etc.)
  • Pumps, compressors, fans
  • Freight elevators
  • Woodworking (automatic lathes, saws, milling machines, etc.)
  • Metal machining and processing (bending presses, welding machines, cutting machines, etc.)
  • Brake control
  • Current limiting
  • Torque limiting
  • Parameter set switchover
  • Automatic alignment of rotational loads with rotary speed detection (alignment during operation)
  • Undervoltage management
  • Shut down as soon as possible, etc.

Power range for 50 to 60 Hz (kW) mains supply

0.75 to 75

3-phase, 380 to 480 V (kW)

0.75 to 75

Drive

Output frequency

0.1 to 599 Hz

Control type

Induction motor

Vector-oriented voltage control without an encoder, vector-oriented current control with an encoder, V/f - 5 points, energy saving mode

Synchronous motor

Motor control in an open control loop (with and without stall monitoring), motor control in a closed control loop

Short-term overload torque

0.75 to 22 kW: 220%
30 to 75 kW: 180%

Functions

Number of functions

150

Safety functions

Integrated

STO (Safe Torque Off), two-channel

Number of inputs/outputs

Analog inputs

0.75 to 22 kW: 2
30 to 75 kW: 3

Logic inputs

0.75 to 22 kW: 5 + 2
Configurable I/O
30 to 75 kW: 8

Analog outputs

0.75 to 22 kW: 1
30 to 75 kW: 2

Logic outputs

0.75 to 22 kW: 2
30 to 75 kW: 1

Relay outputs

0.75 to 22 kW: 2
30 to 75 kW: 3

Communication

Interface board

POWERLINK

Vyberte prosím zemi a jazyk

B&R Logo