Material Number Description
VLE0C0120 - C mount 12 mm lens - 150 lp/mm - f/1.8 - f/16, 2/3" - 0.1 m - inf.
VLE0C0160 - C mount 16 mm lens - 150 lp/mm - f/1.8 - f/16, 2/3" - 0.1 m - inf.
VLE0C0250 - C mount 25 mm lens - 150 lp/mm - f/1.8 - f/16, 2/3" - 0.15 m - inf.
VLE0C0350 - C mount 35 mm lens - 150 lp/mm - f/1.8 - f/16, 2/3" - 0.25 m - inf.
VLE0C0500 - C mount 50 mm lens - 150 lp/mm - f/1.8 - f/16, 2/3" - 0.5 m - inf.
VLE0T0001 - C mount lens tube - Inner diameter: 42 mm - Inner length: 55 mm

Wybierz kraj i język

B&R Logo