Motor
Nominal speed nN [rpm] | 1000 |
Number of pole pairs | 12 |
Nominal torque Mn [Nm] | 197.2 |
Nominal power PN [W] | 20651 |
Nominal current IN [A] | 39.9 |
Stall torque M0 [Nm] | 255 |
Stall current I0 [A] | 51.7 |
Maximum torque Mmax [Nm] | 510 |
Maximum current Imax [A] | 166.2 |
Maximum speed nmax [rpm] | 1200 |
Torque constant KT [Nm/A] | 4.94 |
Voltage constant KE [V/1000 rpm] | 298.45 |
Stator resistance R2ph [Ω] | 0.24 |
Stator inductance L2ph [mH] | 2.42 |
Electrical time constant tel [ms] | 10.1 |
Thermal time constant ttherm [min] | 90 |
Moment of inertia J [kgcm2] | 1159 |
Weight without brake m [kg] | 71 |
Holding brake
Holding torque of brake MBr [Nm] | 0 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 0 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1640 |
ACOPOSmulti 8BVIxxxx... | 0660 |
Cross section for B&R motor cables [mm2] | 10 |
Connector size | 1.5 |
Material number:
8LTJ95.ee010ffgg-0Description:
Synchronous motor, external cooling / ISO flange, size 9, length 5, nominal speed 1000 rpm
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
EU Declaration Motors Dreh-Sync-Torque | PDF / 300 KB | |
UK Declaration Motors Dreh-Sync-Torque | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LT Users manual | PDF / 16 MB |