Material Number Description
8LTJ93.ee003ffgg-0 Synchronous motor, external cooling / ISO flange, size 9, length 3, nominal speed 300 rpm
8LTJ93.ee005ffgg-0 Synchronous motor, external cooling / ISO flange, size 9, length 3, nominal speed 500 rpm
8LTJ93.ee010ffgg-0 Synchronous motor, external cooling / ISO flange, size 9, length 3, nominal speed 1000 rpm
8LTJ94.ee003ffgg-0 Synchronous motor, external cooling / ISO flange, size 9, length 4, nominal speed 300 rpm
8LTJ94.ee005ffgg-0 Synchronous motor, external cooling / ISO flange, size 9, length 4, nominal speed 500 rpm
8LTJ94.ee010ffgg-0 Synchronous motor, external cooling / ISO flange, size 9, length 4, nominal speed 1000 rpm
8LTJ95.ee003ffgg-0 Synchronous motor, external cooling / ISO flange, size 9, length 5, nominal speed 300 rpm
8LTJ95.ee005ffgg-0 Synchronous motor, external cooling / ISO flange, size 9, length 5, nominal speed 500 rpm
8LTJ95.ee010ffgg-0 Synchronous motor, external cooling / ISO flange, size 9, length 5, nominal speed 1000 rpm
8LTJ96.ee003ffgg-0 Synchronous motor, external cooling / ISO flange, size 9, length 6, nominal speed 300 rpm
8LTJ96.ee005ffgg-0 Synchronous motor, external cooling / ISO flange, size 9, length 6, nominal speed 500 rpm
8LTJ96.ee010ffgg-0 Synchronous motor, external cooling / ISO flange, size 9, length 6, nominal speed 1000 rpm
8LTJ97.ee003ffgg-0 Synchronous motor, external cooling / ISO flange, size 9, length 7, nominal speed 300 rpm
8LTJ97.ee005ffgg-0 Synchronous motor, external cooling / ISO flange, size 9, length 7, nominal speed 500 rpm
8LTJ97.ee009ffgg-0 Synchronous motor, external cooling / ISO flange, size 9, length 7, nominal speed 900 rpm

Please choose country and language

B&R Logo