Compact computing power with high-end storage technology

Available in Q2/2026. The Automation PC 2300 is the direct successor to our successful Automation PC 2100 and 2200 series, bringing the proven form factor up to the latest technological standards. The PC is powered by the highest-performing and most advanced Intel® Amston Lake Atom processors. Therefore, it delivers exceptional computing power, efficiency, and future proof technology.

Customers already using a previous model can easily upgrade to the new Automation PC 2300. It is fully compatible and supports the latest B&R Software Automation Studio 6.

All benefits at a glance

Proven design

The Automation PC 2300 combines the established format of its predecessors with the latest standards in processor and storage technology. This makes it ideal for cabinet installation and for operating high-performance Automation Runtime applications.

New CPU Generation

Equipped with the Intel® Amston Lake Atom processor, the Automation PC 2300 delivers significantly more computing power than its predecessor. At the same time, the product lifecycle is extended through long-term software support and regular security updates – ideal for customers seeking investment security.

Next-Generation Storage Technology

The Automation PC 2300 uses CFexpress as its mass storage format. CFexpress is an ultra-fast and cost-effective storage solution that combines top performance with a particularly robust design. This makes the PC ideal for industrial environments – even under demanding conditions. B&R is among the few manufacturers to adopt CFexpress, offering a highly durable and maintenance-friendly storage technology.

Ready for Data-Driven Innovation

The Automation PC 2300 meets the rising demands of industrial digitalization. Whether for edge computing or high-speed machine control: the Automation PC 2300 provides the performance, flexibility, and future-readiness required. With cutting-edge technology and a rugged design, it is well equipped for tomorrow’s challenges.

Highlights Automation PC 2300

OEMs and System Integrators

  • Scalable, future-proof, high-performance industrial PCs
  • Seamless compatibility with existing control systems
  • Based on the latest available CPU platform, these industrial PCs are designed for maximum long-term availability – ensuring a long lifecycle and stable product supply to avoid frequent redesigns
  • Modular and customizable with flexible configurations (CPU, I/O, expansion slots) tailored to machine requirements
  • Ready for future cybersecurity demands with Automation Runtime 6 and Windows 11 support

Customers and Users

  • Increased efficiency and improved connectivity for smarter manufacturing
  • Higher productivity through faster processing speeds and reliable uptime for uninterrupted production
  • Enhanced CPU performance supports demanding computational tasks and ensures low latency
  • Intuitive user experience with modern HMI interfaces, reliable Automation Studio and Windows 11 support
  • Ready for easy customization

Technical highlights

Processor Intel Amston Lake with 8 GB LPDDR5x RAM
Mass Storage CFexpress cards, optimized for easy maintenance
Ethernet 1x Gigabit Ethernet and 1x 2.5 Gigabit
USB Multiple USB ports
Fieldbus Support for common fieldbus standards
Modular Design Flexible configuration with customizable expansion slot options
Fanless Design No rotating parts, ensuring reliable and low-maintenance operation in industrial environments

Please choose country and language

B&R Logo