General information
Short description | ACOPOSmotor fan kit for 8DI5xx modules |
24 VDC power supply
Input voltage | 24 VDC +10% / -50% |
Max. power consumption | 7.4 W |
Variant | M8 4-pin male connector, 90° angled |
Operating conditions
Installation elevation above sea level | |
Nominal | 0 to 500 m |
Maximum | 4000 m |
Degree of protection per EN 60529 | IP24 |
Ambient conditions
Temperature | |
Storage | -20 to 55°C |
Transport | -20 to 75°C |
Relative humidity | |
Operation | 15 to 90%, non-condensing |
Storage | 15 to 90%, non-condensing |
Transport | In preparation |
Mechanical properties
Volumetric flow rate | 3.256 m³/min |
Operating noise | 47 dB(A) |
Service life | |
At 40°C | 75,000 h |
Dimensions | |
Width | 167 mm |
Height | 173.1 mm |
Depth | 143 mm |
Weight | 0.57 kg |
Materiálové číslo:
8ZDFB5000000.000-0Popis:
ACOPOSmotor fan kit for 8DI5xx modules
Certifikáty | Verze (datum) | Ke stažení |
---|---|---|
E225616 UL Certificate of Compliance ACOPOSmotor | PDF / 234 KB |
Dokumentace | Verze (datum) | Ke stažení |
---|---|---|
Datasheet 8ZDFB5000000.000-0 | PDF / 325 KB | |
Decentralized Motion Control User's Manual | PDF / 68 MB |
M-CAD (Mechan. Templates) | Verze (datum) | Ke stažení |
---|---|---|
3D file STEP 8DI540.ffggghi00-1 with fan kit 8ZDFB5 | ZIP / 12 MB | |
3D file STEP 8DI560.ffggghi00-1 with fan kit 8ZDFB5 | ZIP / 12 MB |