New drives
B&R is adding two new sizes to its series of motor-mounted drives. The two new additions to the ACOPOSmotor series facilitate development of modular plants and machinery. They reduce installation costs and save cabinet space.

High power density for compact machine design
B&R is adding two new series of servo motors to its portfolio with high torque density. Their sophisticated design helps them achieve up to 75% higher nominal torque than comparable motors when used together with an ACOPOS servo drive.