B&R is adding two new series of servo motors to its portfolio with high torque density. Their sophisticated design helps them achieve up to 75% higher nominal torque than comparable motors when used together with an ACOPOS servo drive.

The motors are suitable for a connection voltage of 325 or 750 VDC and can be installed at altitudes up to 4,000 meters. Machine builders can make their machines substantially more compact and economical.

All the data at a glance

The embedded parameter chip contains all the mechanical and electronic data pertaining to the motor. This enables the user program to identify the entire power transmission system without time-consuming and error-prone manual configurations. Commissioning times are reduced considerably. Additionally, the ability to easily compare machine configurations during service helps to diagnose faulty arrangements immediately and minimizes costly downtime. Valuable additional information provides insight into the use or potential misuse of the motor.

  • Highlights
  • Highly dynamic
  • Excellent efficiency
  • Economical system solution
  • Ideal for high altitudes up to 4,000 m
  • High power density for compact design

Vyberte prosím zemi a jazyk

B&R Logo