Lütfen ülke ve dil seçiniz

New drives

B&R is adding two new sizes to its series of motor-mounted drives. The two new additions to the ACOPOSmotor series facilitate development of modular plants and machinery. They reduce installation costs and save cabinet space.

New drives

More torque in less space

With the 8LWA, B&R presents a servo motor from a new series with an especially high torque density. A new internal design helps the 8LWA, paired with an ACOPOS P3 servo drive, achieve 25% higher torque than comparable motors.

8LWA servo motor

ACOPOS P3

With the ACOPOS P3, B&R is setting new standards for protection against harsh environmental conditions. The electronics of the compact servo drive will now come standard with a special coating that provides protection against external factors.

More news about ACOPOS P3

Lütfen ülke ve dil seçiniz

B&R Logo