Experience the motion platform of tomorrow – powerful at its core, simple by design, intelligent in every detail.

Intelligent Motion Technology built for a simpler, smarter future

For decades, machine builders have pushed the boundaries of what motion control can achieve: higher performance, smaller footprints, lower energy consumption.
B&R has set benchmarks in all of these fields – and continues to do so.

The next leap in innovation will come from somewhere else: simplicity.

Simplification in setup, service, and operation is becoming just as critical as performance.
And this is exactly where B&R is defining a new era of Motion Technology – one that merges mechatronic depth with intelligent local processing and the rapid evolution of AI.

What defines B&R Motion Technology

We combine our deep mechatronics expertise, AI, and cutting-edge servo technology to create motion systems that are easier to set up, simpler to service, and more powerful in operation.

Highest power density

At B&R, our motion technology is built around the principle of delivering the highest power density across the entire product range. By integrating multiple axes into compact, space-saving designs, we ensure maximum performance and efficiency for every application at the lowest possible cabinet footprint.

Adaptive motion that reacts in real time to machine conditions

Local, high-speed processing enables motion that continuously adapts to load, vibration, and wear – maintaining precision and performance in every cycle.

Energy efficiency up to 99%

Efficiency drives innovation at B&R. Our newest drive system sets a new standard for energy efficiency, reaching up to 99% while reducing power losses by 40%. This power supply design requires less space and cooling in the electrical cabinet. By feeding braking energy back into the mains, B&R motion technology minimizes waste and drives sustainability to new heights in industrial automation.

Smart drives that understand their mechanical context

Decades of servo refinement give each drive a built-in understanding of its mechanical environment. The result is higher precision, greater stability, and consistently optimal motion performance.

AI-supported diagnostic and service workflows

Intelligence at the drive level delivers clear, immediate insights. Embedded AI detects anomalies early and guides technicians with straightforward, actionable diagnostics.

Predictive maintenance at unprecedented precision

Decentralized intelligence analyzes rich mechanical data directly at the source, enabling highly accurate maintenance predictions and keeping modular machine architectures running at their best.

By merging high-performance servo technology with intelligent local processing, we are redefining what motion control can be. Simplicity, predictive capability, and adaptive behavior will shape the next era of automation – and we are committed to leading this transformation alongside our customers.

Christian Kastinger
Global Product Group Manager – Motion Technology

Get in touch with our local experts:

Contact

Or connect with Christian Kastinger on LinkedIn.

ACOPOS M4 – open for everything that comes next

ACOPOS M4 represents what happens when our passion for precision meets our drive for progress. It opens the door to new levels of collaboration, efficiency, and intelligence in automation. The ACOPOS M4 motion system is one of the first to embody this new generation of B&R Motion Technology and redefines high-performance motion control for modern manufacturing. It combines outstanding precision and power with a compact and scalable design. The system is empowered with built-in intelligence, enabling predictive maintenance and providing OPC UA FX connectivity as the first OPC UA FX-ready motion system.

Factbox:

  • High scalability (1 – 200 kW / 1,9 – 315 A)​
  • High power density​
  • Inverter modules up to 4 axis per device​
  • Open, secure and fast communication ​
  • Sustainable and energy efficient​
  • Predictive maintenance features

Elevate your machine design with our latest Motion Solutions

ACOPOS X

Setting new standards for compact motion control

The ACOPOS family expands with two new modules: ACOPOS X2 and ACOPOS X4. Machine builders gain additional options in a compact format. Both modules integrate directly into the slice-based X20 system, increasing versatility by supporting multiple motor and encoder types with a single module.

Go to product

ACOPOS P3

The revolution in motion control technology

Eight times more processing power, up to 80 kW and 50% less space in the control cabinet. The B&R ACOPOS P3 delivers unmatched power density and precision.

Go to product

ACOPOSinverter Px7

Whether for standard drive tasks or high-end applications, the Px7 series offers perfectly matched performance classes and scalable power from 250 W to over 100 kW. With seamless software integration, it ensures consistent engineering, fast commissioning and outstanding motion quality across the entire machine.

Go to product

Lütfen ülke ve dil seçin

B&R Logo