Short description
Accessories | POWERLINK hybrid cable, M12, Y-coded |
General information
Cable cross section | ((4x 0.15 mm²) + (4x 0.6 mm²)) |
Durability |
Flame-retardant per UL 1581, section 1061 Oil-resistant per IEC 60811-2-1 and VDE 0282 part 10
|
Certification |
CE
|
Cable construction
Supply lines | |
Quantity | 4 |
Wire insulation | PP |
Wire colors | White, blue, red, black |
Variant | CuZn contact with Ni/Au contact surface |
Cross section | 0.6 mm² |
Signal line | |
Quantity | 4 |
Wire insulation | PP |
Wire colors | White/Orange, orange, white/green, green |
Variant | CuZn contact with Ni/Au contact surface |
Cross section | 0.15 mm² |
Cable stranding | Yes |
Cable shield | Tinned copper wire braiding |
Outer jacket | |
Material | PUR (halogen-free, low-adhesive) |
Color | Black RAL 9005 |
Labeling | B&R material number, production week, country of production, UL E-file number |
Connector
Type | 2x M12 SPEEDCON, Y-coded, male |
Mating cycles | At least 100 |
Contacts | 8 (4 power supply and 4 signal contacts) |
Electrical properties
Nominal voltage | Max. 50 VDC (peak value) |
Nominal current |
4 A power supply line 0.5 A signal line
|
Test voltage | |
Wire - Wire | 1500 V (50 Hz, 1 min.) |
Wire - Shield | 1500 V (50 Hz, 1 min.) |
Transfer properties | Category 5 / Class D up to 100 MHz per ISO/IEC 11801 |
Transfer rate | 100 Mbit/s |
Conductor resistance | |
Supply lines | Max. 34.6 Ω/km |
Signal line | Max. 280 Ω/km |
Insulation resistance | ≥5 GΩ/km |
Operating conditions
Degree of protection per EN 60529 | |
Cables | IP67 |
Male M12 connector | IP67 (connected and screwed in) |
Ambient conditions
Temperature | |
Fixed installation |
-25 to 90°C (male M12 connector) -40 to 90°C (cable)
|
Flexible installation |
-25 to 90°C (male M12 connector) -30 to 70°C (cable)
|
Mechanical properties
Dimensions | |
Length | 15.0 m |
Diameter | 7.6 ±0.2 mm |
Bend radius | |
After installation | Min. 10 outer diameter |
During installation | Min. 5 outer diameter |
Can be used in cable drag chains | |
Drag chain data | |
Acceleration | 3 m/s² |
Flex cycles | 2,000,000 |
Velocity | 3 m/s |
Weight | Approx. 1388 g |
Material number:
VCA0Y0150Description:
- POWERLINK hybrid cable - 15.0 m - Not recommended for new projects