General information
Certifications | |
CE | Yes |
Material number:
VSLB11800.54DP-000Description:
- Smart Light, backlight - 150 x 150 mm - IP5x protection - LED red - 2x POWERLINK - Diffuser
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.7 HW Upgrade (VSLB11800.54DP-000) | EXE / 5 MB | |
V6.0 HW Upgrade (VSLB11800.54DP-000) | EXE / 5 MB |
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Machine Vision System | PDF / 190 KB |
Documentation | Version (Date) | Download |
---|---|---|
Smart Light User's Manual | PDF / 5 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D STEP file Backlight_1x1_VSLB11 | STP / 4 MB |