Operating system
Target systems | |
Industrial PC | PPC3100 |
Chipset | Kaby Lake |
Architecture | 64-bit (UEFI boot) |
Language | Multilingual |
Minimum size of RAM | 2 GB |
Minimum size of data storage medium | 8 GB |
Material number:
5SWLIN.0854-MULDescription:
Linux for B&R 10 - 64-bit - Multilingual - PPC3100 Kaby Lake (UEFI boot) - Installation - Only available with a new device
Optional Accessories
CFast cards
5CFAST.016G-00 | CFast 16 GB SLC |
5CFAST.032G-00 | CFast 32 GB SLC |
5CFAST.032G-10 | CFast 32 GB MLC |
5CFAST.064G-10 | CFast 64 GB MLC |
5CFAST.128G-10 | CFast 128 GB MLC |
5CFAST.256G-10 | CFast 256 GB MLC |
5CFAST.8192-00 | CFast 8 GB SLC |
Documentation | Version (Date) | Download |
---|---|---|
Linux for B&R 10 user's manual | PDF / 2 MB | |
Panel PC 3100 Built-in devices user's manual | PDF / 32 MB |