General information
Certifications | |
CE | Yes |
UKCA | Yes |
Mains connection
Power dissipation | 9.9 W |
Max. nominal voltage | 3x 240 VAC +10% |
Nominal filter current | 15 A |
Max. fault current | 15 mA |
Operating conditions
Ambient conditions
Temperature | |
Storage | -25 to 70°C |
Mechanical properties
Weight | 1 kg |
Installation | Below or next to the inverter |
General information
Conformity to standard | EN 133200 |
Material number:
8I0FT015.200-2Description:
ACPi additional EMC input filter 3-phase 15 A supply voltage 3-phase: 200...240 V 50/60 Hz