General information
Insulator | PBT, UL 94 / V0 |
Contacts | Brass / nickel-plated |
Protective ground connection on housing | Per VDE 0110/EN 61984, section 6.19.2.2 |
Connector size | Size 1 |
Number and type of contacts | 17 signal contacts |
Pollution degree | 3 |
Installation elevation | Up to 2000 m |
Degree of protection DIN 40050 | IP66/67 when connected |
Certification | UL / CSA |
Electrical properties
Overvoltage category | III |
Signal contacts | |
Contact resistance | <5 mΩ |
Nominal voltage | 125 V (AC/DC) |
Nominal current | Max. 7 A |
Test voltage (L - L) | 2000 V |
Mechanical properties
Housing | |
Material | Zinc casting / nickel plated |
Dimensions | |
Length | 58 mm |
Diameter | 26 mm |
Weight | 56 g |
Crimping range | 17 x 0.06 - 1 mm² |
Gasket | FKM |
Mating cycles | >500 |
Cable terminals | 6 - 10 mm |
Temperature range | -20°C to +130°C |
Material number:
8BPE0001.0000-00Description:
17-pin EnDat connector, SpeedTec, IP67, crimp contacts included in delivery: 17x 0.14-1.0 mm², cable terminals: 6.0 - 10.0 mm, UL/CSA listed
Documentation | Version (Date) | Download |
---|---|---|
ACOPOSmulti User´s Manual | PDF / 302 MB | |
Data Sheet 8BPX0001.0000-00 | PDF / 27 KB | |
Datasheet 8BPE0001.0000-00 | PDF / 169 KB |