Motor
Nominal speed nN [rpm] | 3000 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 7.1 |
Nominal power PN [W] | 2231 |
Nominal current IN [A] | 4.4 |
Stall torque M0 [Nm] | 8 |
Stall current I0 [A] | 4.9 |
Maximum torque Mmax [Nm] | 33.1 |
Maximum current Imax [A] | 25.4 |
Maximum speed nmax [rpm] | 7200 |
Torque constant KT [Nm/A] | 1.63 |
Voltage constant KE [V/1000 rpm] | 98.44 |
Stator resistance R2ph [Ω] | 3.7 |
Stator inductance L2ph [mH] | 22.5 |
Electrical time constant tel [ms] | 6.1 |
Thermal time constant ttherm [min] | 30 |
Moment of inertia J [kgcm2] | 9.63 |
Weight without brake m [kg] | 9.2 |
Holding brake
Holding torque of brake MBr [Nm] | 8 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 0.69 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1090 |
ACOPOSmulti 8BVIxxxx... | 0055 |
ACOPOS P3 8EIxxxx... | 8X8X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8LSN45.ee030ffgg-0Description:
Synchronous motor, self-cooling, increased mass moment of inertia, size 4, length 5, nominal speed 3000 rpm
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Motors Dreh-Sync | PDF / 302 KB |
DT Upgrade | Version (Date) | Download |
---|---|---|
V4.0 DT Upgrade (8LSN45.R0030D100-0) | EXE / 301 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datsheet 8LSN4... | PDF / 338 KB |