Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 12.35
Nominal power PN [W] 5820
Nominal current IN [A] 11.3
Stall torque M0 [Nm] 16.25
Stall current I0 [A] 14.9
Maximum torque Mmax [Nm] 41.4
Maximum current Imax [A] 47.3
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.09
Voltage constant KE [V/1000 rpm] 65.97
Stator resistance R2ph [Ω] 0.51
Stator inductance L2ph [mH] 4.96
Electrical time constant tel [ms] 9.7
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 8.19
Weight without brake m [kg] 12.7
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 1.5
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
ACOPOS P3 8EIxxxx... 017X
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSC55.ee045ffgg-3
Description:
S4 4500 12.35 00000 x xx 0 F0 xx S 560 R

Please choose country and language

B&R Logo