Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 4
Nominal power PN [W] 1257
Nominal current IN [A] 2.5
Stall torque M0 [Nm] 4.5
Stall current I0 [A] 2.8
Maximum torque Mmax [Nm] 13.8
Maximum current Imax [A] 10.5
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 5.13
Stator inductance L2ph [mH] 40.33
Electrical time constant tel [ms] 7.9
Thermal time constant ttherm [min] 33
Moment of inertia J [kgcm2] 3.62
Weight without brake m [kg] 6.2
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 1.5
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
ACOPOS P3 8EIxxxx... 4X5X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LSA53.ee030ffgg-3
Description:
S4 3000 4 00000 x xx 0 S0 xx S 560 R0

Please choose country and language

B&R Logo