Motor
Nominal speed nN [rpm] | 1800 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 39.3 |
Nominal power PN [W] | 7408 |
Nominal current IN [A] | 13.82 |
Stall torque M0 [Nm] | 52.5 |
Stall current I0 [A] | 18.5 |
Maximum torque Mmax [Nm] | 214.6 |
Maximum current Imax [A] | 92.1 |
Maximum speed nmax [rpm] | 6100 |
Torque constant KT [Nm/A] | 2.84 |
Voltage constant KE [V/1000 rpm] | 183 |
Stator resistance R2ph [Ω] | 0.47 |
Stator inductance L2ph [mH] | 7.7 |
Electrical time constant tel [ms] | 16.4 |
Thermal time constant ttherm [min] | 60 |
Moment of inertia J [kgcm2] | 120 |
Weight without brake m [kg] | 33.6 |
Holding brake
Holding torque of brake MBr [Nm] | 53 |
Mass of brake [kg] | 2.9 |
Moment of inertia of brake JBr [kgcm2] | 1.644 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1320 |
ACOPOSmulti 8BVIxxxx... | 0220 |
ACOPOS P3 8EIxxxx... | 024X |
Cross section for B&R motor cables [mm2] | 4 |
Connector size | 1 |
Material number:
8JSA74.ee018ffgg-0Description:
Synchronous motor, self-cooling, size 7, length 4, nominal speed 1800 rpm
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Motors Dreh-Sync | PDF / 302 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8JSA user's manual | PDF / 6 MB |