General information
Connection | Male M12 connector |
Coding | D-keyed |
Type of terminal block | Insulation piercing connection |
Short description | X67 male M12 connector, 4-pin, D-keyed, shielded, insulation piercing connection |
Number of pins | 4-pin |
Shielding | Yes |
Material number:
X67AC2E01Description:
X67 male M12 connector, 4-pin, D-keyed, shielded, insulation piercing connection
Documentation | Version (Date) | Download |
---|---|---|
Datasheet POWERLINK connector (X67AC2E01) | PDF / 66 KB | |
X67 System User´s Manual | PDF / 6 MB |