Material number:
AP:ZUB-DIS-19-03Description:
19" Industrial Monitor TFT for cabinet For Industrial-/Standard computer(with DVI-output) Automation Panel AP920-19"SXGA color TFT with touch screen for cabinet mounting, protection IP65(from front side) Native resolution 1280 x 1024 with built in AP Link DVI Receiver with DVI Display Kabel (5m) with Touchscreen Kabel (5m)