Motor
Nominal speed nN [rpm] | 1500 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 183 |
Nominal power PN [W] | 28746 |
Nominal current IN [A] | 56 |
Stall torque M0 [Nm] | 240 |
Stall current I0 [A] | 74 |
Maximum torque Mmax [Nm] | 778 |
Maximum current Imax [A] | 280 |
Maximum speed nmax [rpm] | 3000 |
Torque constant KT [Nm/A] | 3.26 |
Voltage constant KE [V/1000 rpm] | 196.87 |
Stator resistance R2ph [Ω] | 0.062 |
Stator inductance L2ph [mH] | 2.22 |
Electrical time constant tel [ms] | 36 |
Thermal time constant ttherm [min] | 67 |
Moment of inertia J [kgcm2] | 497 |
Weight without brake m [kg] | 171 |
Holding brake
Holding torque of brake MBr [Nm] | 0 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 0 |
Recommendations
ACOPOS 8Vxxxx.xx... | 128M |
ACOPOSmulti 8BVIxxxx... | 0880 |
Cross section for B&R motor cables [mm2] | 25 |
Material number:
8LSO95.ee015ffgg-3Description:
S4 1500 183 00000 x xx 0 S0 xx S 560 R0
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Motors Dreh-Sync | PDF / 302 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB | |
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual | PDF / 97 KB |