General information
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
Interfaces
X2X | |
Type | X2X slave |
Variant | 4-pin M12 connector |
Internal bus power supply | Yes |
Distance between 2 stations | 100 m |
Electrical isolation | Yes |
Keys
Illuminated ring keys | 6x B&R illuminated ring keys |
Illuminated ring keys | |
Color | Red, green, yellow, white |
Features
Emergency stop | |
Type | Rafix 22FS 1.30.273.511/0300 |
Contact element | 2x normally closed contact |
Electrical properties
Nominal voltage | 24 VDC |
Power consumption | Max. 8 watts |
Voltage range | 18 - 30 VDC |
Current consumption | Max. 320 mA (at nominal voltage) |
Operating conditions
Degree of protection per EN 60529 |
|
Degree of protection per UL 50 | Front: Type 4X indoor use only |
Ambient conditions
Temperature | |
Operation | 0 to +50°C |
Storage | -20 to +60°C |
Transport | -20 to +60°C |
Relative humidity | |
Operation |
T ≤ 40°C: 5 to 85%, non-condensing T > 40°C: <75%, non-condensing |
Storage |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
Transport |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
Elevation | |
Operation | Max. 3000 m |
Mechanical properties
Housing | |
Material | Steel sheet, galvanized |
Front | |
Frame | Aluminum, naturally anodized |
Design | RAL 9005, glossy surface |
Panel overlay | |
Material | Polyester |
Gasket | Flat gasket around display front |
Dimensions | |
Width | 77 mm |
Height | 175 mm |
Depth | 86 mm |
Weight | 600 g |
Materiálové číslo:
4XP0000.00-K76Popis:
X2X keypad module, black glossy, 6 B&R illuminated ring keys, 4-color (green, yellow, red, white), emergency stop button, IP65 protection, fast mounting using 2 screws, connection via M8/M12 circular connector.
Dodatečné informace:
Automation Studio HW Upgrades | Verze (datum) | Ke stažení |
---|---|---|
V2.6 HW Upgrade (4XP0000.00-K76) | EXE / 389 KB | |
V3.0 HW Upgrade (4XP0000.00-K76) | EXE / 2 MB | |
V4.0 HW Upgrade (4XP0000.00-K76) | EXE / 2 MB |
Dokumentace | Verze (datum) | Ke stažení |
---|---|---|
Datasheet 4XP0000.00-K76 | PDF / 1 MB |
E-CAD (Electro or EPLAN Templates) | Verze (datum) | Ke stažení |
---|---|---|
4XP0000.00-K76 EPLAN macro | ZIP / 467 KB |
M-CAD (Mechan. Templates) | Verze (datum) | Ke stažení |
---|---|---|
CAD 3D and 2D 4XP0000.00-K76 | ZIP / 1 MB | |
Legend Strips template | ZIP / 1 MB |