General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
Cable construction
Wire cross section | 24 AWG |
Shield | Individual cable pairs, and entire cable |
Connector
Type | 2x DVI-D (24+1), male |
Mating cycles | 100 |
Contacts | Gold-plated |
Mechanical protection | Metal cover with crimped strain relief |
Electrical properties
Conductor resistance | |
24 AWG | ≤93 Ω/km |
Insulation resistance | Min. 10 MΩ/km |
Mechanical properties
Dimensions | |
Length | 40 m ±200 mm |
Diameter | Max. 11.5 mm |
Extender box | |
Width | 35 mm |
Length | 125 mm |
Height | 18.5 mm |
Bend radius | |
Fixed installation | ≥5x cable diameter (connector to ferrite bead and ferrite bead to ferrite bead) |
Flexibility | Conditionally flexible, applies from ferrite bead to ferrite bead (tested 100 cycles at 5x cable diameter, 20 cycles/minute) |
Weight | Approx. 8100 g |
Materiálové číslo:
5CASDL.0400-10Popis:
SDL cable 40 m with extender
E-CAD (Electro or EPLAN Templates) | Verze (datum) | Ke stažení |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |