DWL@DWL10000017844
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
---|---|---|---|---|---|---|
3.22 | DE | WinXP, WinXPe, WinXP+SP2, WinVista, WES2009, Win7/32bit, Win7/64bit | 04.11.2015 | 3 MB | ZIP | B_R_Embedded_OS_Installer_Setup_V3.22.zip |
Popis |
Embedded OS Installer Setuptool for B&R Microsoft embedded operating systems. Important! The Windows CE, Windows XP Embedded, Windows Embedded Standard 2009 and Windows Embedded Standard 7 operating system is not included in this download. If you don't already have a functioning Windows CE, Windows XP Embedded, Windows Embedded Standard 2009 or Windows Embedded Standard 7 installation, please contact your B&R representative. ---------------------------------------------------------------- Version 03.22 / 09.09.2015 ---------------------------------------------------------------- changes - Windows CE increase the supported CompactFlash-size to 32 GB. - Solves Problem on non englisch or german operating systems. |