DWL@DWL10000500425
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
---|---|---|---|---|---|---|
1.1 | DE | WES7 | 12.09.2017 | 2 MB | ZIP | ADI_Driver__MP7100__V1.1.zip |
Popis |
ADI driver MP7100 (Win7 64-bit) ---------------------------------------------------------------- GENERAL ---------------------------------------------------------------- The Automation Device Interface (ADI) driver enables access to specific functions of B&R devices. This version supports the Mobile Panel 7100 (MP7100) device family. Settings for these devices can be displayed and modified using the Control Center applet in the Control Panel. Note: Some settings may be disabled depending on the B&R device being used. Some functions of the ADI driver: - Changing the display brightness. - Reading device-specific keys. - Switching device-specific LEDs. - Reading total operating hours. - Reading operating elements. Supported operating systems: - Windows Embedded Standard 7 SP1 (64-bit) ---------------------------------------------------------------- REQUIREMENTS ---------------------------------------------------------------- In order to access ADI driver functions from your Windows application, you must use the ADI Development Kit or ADI .NET SDK. Both of these are available at no charge from the B&R website (http://www.br-automation.com). ---------------------------------------------------------------- Version 1.1 / 2017-08-28 / PAM ---------------------------------------------------------------- Updates - ADI DLL (BrAdi.dll) 4.11 - BIOS ROM driver (BrBiosDrv.sys) 4.1 Error corrections ADI DLL: - AdiGetLedMatrix() only returned plausible values for the first 4 LEDs; random values were assigned to the remaining LEDs. - Error code 87 was returned instead of FALSE if a data type with a size different than BYTE was specified when reading ADI_TEMPERATURE_CPU_INTERNAL. - Updated company name. Installer: - Removed welcome page, finish page and selection of the installation path from installer. - Corrected installation path. - Updated company name. Control Center help documentation: - Added note that only one key layer is supported on the MP7100. - Added description of key configuration (.kcm) for the MP7100. |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.0 | DE | WES7 | 12.09.2017 | 2 MB | ZIP | B_R_ADI_Driver__MP7100__V1.0.zip |
Popis |
ADI driver ---------------------------------------------------------------- GENERAL ---------------------------------------------------------------- The Automation Device Interface (ADI) driver enables access to specific functions of B&R devices. This version supports the Mobile Panel 7100 (MP7100) device family. Settings for these devices can be displayed and modified using the Control Center applet in the Control Panel. Note: Some settings may be disabled depending on the B&R device being used. Some functions of the ADI driver: - Changing the display brightness. - Reading device-specific keys. - Switching device-specific LEDs. - Reading total operating hours. - Reading operating elements. Supported operating systems: - Windows Embedded Standard 7 SP1 (64-bit) ---------------------------------------------------------------- REQUIREMENTS ---------------------------------------------------------------- In order to access ADI driver functions from your Windows application, you must use the ADI Development Kit or ADI .NET SDK. Both of these are available at no charge from the B&R website (http://www.br-automation.com). ---------------------------------------------------------------- Version 1.0 / 2016-12-01 / PAM ---------------------------------------------------------------- First version. |