ADI driver APC910/PPC900 (WinXP, Win7 32-bit, Win8.1 32-bit)

DWL@DWL10000204745

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.90 DE WinXP, WES2009, Win7/32bit, WES7, Windows8.1, Windows10 14.12.2016 3 MB ZIP ADI_APC910_PPC900_Win32_D_V2_9.zip
2.90 EN WinXP, WES2009, Win7/32bit, WES7, Windows8.1, Windows10 14.12.2016 3 MB ZIP ADI_APC910_PPC900_Win32_E_V2_9.zip
Popis ADI driver APC910/PPC900 (WinXP, Win7 32-bit, Win8.1 32-bit)

The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices.

This version supports the device families:
- Automation PC 910 (APC910)
- Panel PC 900 (PPC900)
and connected:
- Automation Panel 800 (AP800)
- Automation Panel 830 (AP830)
- Automation Panel 900 (AP900)
- Automation Panel 9x3 (AP9x3)
- Automation Panel 9xD (AP9xD)
- Automation Panel 1000 (AP1000)
- Automation Panel 5000 (AP5000)

You can change and view settings of these devices with the Control Center applet in the Control Panel.
Note: Depending on the B&R device used, some of the settings are disabled.

Some ADI driver functions:
- Set display brightness of connected panels.
- Read device specific keys.
- Set device specific LEDs.
- Read temperatures.
- Read fan speeds, power-on cycles etc.
- Update and save firmware.

Supported operating systems:
- Windows XP SP3
- Windows Embedded Standard 2009
- Windows 7 SP1
- Windows Embedded Standard 7 SP1
- Windows 8.1


----------------------------------------------------------------
REQUIREMENTS
----------------------------------------------------------------

The ADI driver requires for full functionality on an APC910 and
PPC900 up-to date BIOS and MTCX firmware versions.

----------------------------------------------------------------
Version 2.9 / 2016-11-07 / HOH
----------------------------------------------------------------

Updates

- ADI DLL (BrAdi.dll) 4.8

Error corrections

- The multi-touch lock did not work with ADI driver version 2.8 and 2.8.1 together with Touch Lock version 1.1 or older.

Changes

- Multi-touch lock enhanced for 5PC900.TS17-xx CPU boards.
- The multi-touch lock does no longer check the USB port of Automation Panels because the touch controller can be connected to different ports.
- ADI_TEMPERATURE_CPU_INTERNAL is also supported without AdiEnableWmi.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.70 DE WinXP, WES2009, Win7/32bit, WES7, Windows8.1, Windows10 25.08.2016 2 MB ZIP ADI_APC910_PPC900_Win32_D_V2_7.zip
2.70 EN WinXP, WES2009, Win7/32bit, WES7, Windows8.1, Windows10 25.08.2016 2 MB ZIP ADI_APC910_PPC900_Win32_E_V2_7.zip
Popis ADI driver (WinXP, Win7 32-bit, Win8.1 32-bit)

The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices.

This version supports the device families:
- Automation PC 910 (APC910)
- Panel PC 900 (PPC900)
and connected:
- Automation Panel 800 (AP800)
- Automation Panel 830 (AP830)
- Automation Panel 900 (AP900)
- Automation Panel 9x3 (AP9x3)
- Automation Panel 9xD (AP9xD)
- Automation Panel 1000 (AP1000)
- Automation Panel 5000 (AP5000)

You can change and view settings of these devices with the Control Center applet in the Control Panel.
Note: Depending on the B&R device used, some of the settings are disabled.

Some ADI driver functions:
- Set display brightness of connected panels.
- Read device specific keys.
- Set device specific LEDs.
- Read temperatures.
- Read fan speeds, power-on cycles etc.
- Update and save firmware.

Supported operating systems:
- Windows XP SP3
- Windows Embedded Standard 2009
- Windows 7 SP1
- Windows Embedded Standard 7 SP1
- Windows 8.1
- Windows 10


----------------------------------------------------------------
REQUIREMENTS
----------------------------------------------------------------

The ADI driver requires for full functionality on an APC910 and
PPC900 up-to date BIOS and MTCX firmware versions.

----------------------------------------------------------------
Version 2.7 / 2016-05-31
----------------------------------------------------------------

Updates

- ADI driver (BrAdiDrv.sys) 2.6
- Control Center help (BrCtrlCenter.chm) 3.4

Fixes
Control Center help:
- Text corrections.

Changes

ADI driver:
- ADI_HARDWARE_CPU_BOARD_TYPE returns now also ADI_CPU_BOARD_TS17 or "TS17".
- ADI_DATA_PANEL_FACTORY_SETTINGS is supported for the display unit of PPC900 with 1024 instead of 2048 bytes. Update with an old saved file is no longer possible!
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.60 DE WinXP, WES2009, Win7/32bit, WES7, Windows8.1, Windows10 21.04.2016 2 MB ZIP ADI_APC910_PPC900_Win32_D_V2_6.zip
2.60 EN WinXP, WES2009, Win7/32bit, WES7, Windows8.1, Windows10 21.04.2016 2 MB ZIP ADI_APC910_PPC900_Win32_E_V2_6.zip
Popis ADI driver (WinXP, Win7 32-bit, Win8.1 32-bit, Win10 32-bit)

The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices.

This version supports the device families:
- Automation PC 910 (APC910)
- Panel PC 900 (PPC900)
and connected:
- Automation Panel 800 (AP800)
- Automation Panel 830 (AP830)
- Automation Panel 900 (AP900)
- Automation Panel 9x3 (AP9x3)
- Automation Panel 9xD (AP9xD)
- Automation Panel 1000 (AP1000)
- Automation Panel 5000 (AP5000)

You can change and view settings of these devices with the Control Center applet in the Control Panel.
Note: Depending on the B&R device used, some of the settings are disabled.

Some ADI driver functions:
- Set display brightness of connected panels.
- Read device specific keys.
- Set device specific LEDs.
- Read temperatures.
- Read fan speeds, power-on cycles etc.
- Update and save firmware.

Supported operating systems:
- Windows XP SP3
- Windows Embedded Standard 2009
- Windows 7 SP1
- Windows Embedded Standard 7 SP1
- Windows 8.1
- Windows 10


----------------------------------------------------------------
REQUIREMENTS
----------------------------------------------------------------

The ADI driver requires for full functionality on an APC910 and PPC900 MTCX firmware version 1.00 or higher.


----------------------------------------------------------------
Version 2.6 / 2016-02-09
----------------------------------------------------------------

Updates

- ADI DLL (BrAdi.dll) 4.6
- ADI driver (BrAdiDrv.sys) 2.5
- Control Center (BrCtrlCenter.cpl) 3.3
- Control Center help (BrCtrlCenter.chm) 3.3
- B&R certificate for 2015

Fixes

Control Center:
- Error 50 was not catched in the report when reading the factory settings version of PPC900 memory modules.
- UPS temperature -128 was not shown with "(n/a)" on the "Temperatures" page.

Changes

ADI DLL:
- Changes for use with MTCX driver.
ADI driver:
- New: ADI_DATA_SYSTEM.
- ADI_HARDWARE_HANDWHEEL_VALUE is supported now.
- Factory settings versions are returned with one instead of two decimal places. This avoids misinterpretation: "1.01" vs. "1.1".
- All ADI_STAT_xxx values can be read with DWORD also. Therefore also values > 65535 are returned.
Control Center:
- Statistic values are read with DWORD.
- Delete of key configuration must be confirmed now.
Control Center help:
- Note about temperature sensor locations.
- Value "***" for temperature values and statistics information.
- Note about MTCX driver at user specific display settings.
Setup:
- "Welcome" page was removed.
- Presence of KB3033929 is checked.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.50 DE WinXP, WES2009, Win7/32bit, WES7, Windows8.1 23.02.2015 2 MB ZIP ADI_APC910_PPC900_Win32_D_V2_5.zip
2.50 EN WinXP, WES2009, Win7/32bit, WES7, Windows8.1 23.02.2015 2 MB ZIP ADI_APC910_PPC900_Win32_E_V2_5.zip
Popis ADI driver (WinXP, Win7 32-bit, Win8.1 32-bit)

The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices.

This version supports the device families:
- Automation PC 910 (APC910)
- Panel PC 900 (PPC900)
and connected:
- Automation Panel 800 (AP800)
- Automation Panel 830 (AP830)
- Automation Panel 900 (AP900)
- Automation Panel 9x3 (AP9x3)
- Automation Panel 9xD (AP9xD)

You can change and view settings of these devices with the Control Center applet in the Control Panel. Note: Depending on the B&R device used, some of the settings are disabled.

Some ADI driver functions:
- Set display brightness of connected panels.
- Read device specific keys.
- Set device specific LEDs.
- Read temperatures.
- Read fan speeds, power-on cycles etc.
- Update and save firmware.


----------------------------------------------------------------
REQUIREMENTS
----------------------------------------------------------------

The ADI driver requires for full functionality on an APC910 and PPC900 MTCX firmware version 1.00 or higher.


----------------------------------------------------------------
INSTALLATION
----------------------------------------------------------------

The software can be installed only under the 32-bit versions of
- Windows XP
- Windows Embedded Standard 2009
- Windows 7
- Windows Embedded Standard 7
or newer.

To install this software:
1. Close all applications.
2. Start the setup.
3. Follow the instructions.

You must have administrator rights for installation!

You can call the setup with parameter /HELP to see all possible parameters for example for a silent or unattended installation.
You can find a detailed description of the parameters on http://www.jrsoftware.org/ishelp/index.php?topic=compilercmdline

An already existing ADI driver will be recognized during installation and can be removed automatically.
Note: The ADI driver cannot be removed properly if it is still used by an application. The PC must be restarted then and the setup must be executed again!


----------------------------------------------------------------
Version 2.5 / 2014-01-30
----------------------------------------------------------------

Updates

- ADI DLL (BrAdi.dll) 4.4
- ADI driver (BrAdiDrv.sys) 2.4
- Control Center (BrCtrlCenter.cpl) 3.2
- Control Center help (BrCtrlCenter.chm) 3.2

Fixes

ADI driver:
- Update of AP830, AP9x3 and AP9xD FPGA did not work.

Changes

ADI DLL:
- New internal functions:
Adi(X)EnableTi
Adi(X)GetKey
Adi(X)GetTemperatureLog
Adi(X)GetTemperatureEx
Adi(X)GetFanLog
Adi(X)GetFanEx
- APC2100 und PPC2100 werden unterstützt.

ADI driver:
- MTCX I/O range increased from 128 to 256 bytes.
- IOCTL_ADI_SET_DISPLAY_EQUALIZER returns error ERROR_NOT_SUPPORTED at SDL3.
- ADI_FIRMWARE_BIOS_DATE returns now the SMBIOS date.
- ADI_HARDWARE_PANEL_LINK_TYPE returns:
"SR3D" for AP9x3/AP9xD SDL3 receiver
"SR3E" for AP900 SDL3 receiver
- ADI_HARDWARE_LINK_TYPE is supported now and returns:
"LSDL" for APC910 SDL transmitter
"P9S3" for APC910 SDL3 transmitter
- ADI_DATA_PANEL_LINK_FPGA_FIRMWARE is supported now for SDL3 FPGA firmware. The FPGA file name is:
"0037#0.fp" for AP9x3/AP9xD SDL3 receiver
"0038#0.fp" for AP900 SDL3 receiver
- ADI_FIRMWARE_LINK_FPGA_VERSION is supported now for APC910 SDL3 transmitter.
- ADI_DATA_LINK_FPGA_FIRMWARE is supported for APC910 SDL3 transmitter. The FPGA file name is "<devid>_0.fp".
- ADI_FIRMWARE_PANEL_LINK_FPGA_VERSION is returned now also for AP9x3 SDL3 and AP909 SDL3 receiver.

Control Center:
- The report shows "(n.a.)" if the display equalizer is not supported (for example at an SDL3 connection).
- New: Update/Save for AP9x3/AP9xD SDL3 receiver and AP900 SDL3 receiver. Rem.: Update/Save for SDL3 transmitter was already working.
- New icon for PPC2100 and PPC900 (only PC without display).
- The report shows "(n.a.)" if UPS user settings are supported but not yet present.
- New: Delete of key configuration.
- The CPU internal temperature is read via WMI. This requires administrator privileges.
- The report shows the type of the display link.
- The version of DefaultSettingsRestore.exe is shown under "About" and in the report.
- The report shows not existing modules with "(not present)".
- Temperatures and statistic values are shown in a list.
- Display unit power-on hours/cycles are shown on statistics page.
- USV on-bat hours/cycles are shown on statistics page.
- Fan Kit 2 fan-on hours/cycles are shown on statistics page.
- Report is generated error "tolerant".
- CPU board is handled as option now.
- New report selection "Display unit" for Panel 15.
- Fans are shown under "PC".
- Supports now APC910, PPC900, APC2100 and PPC2100.

Control Center help:
- Remarks added for SDL3 at equalizer setting.
- Remark for multi-touch lock removed.
- Remarks completed: display brightness and equalizer setting are user specific.
- Remark added on first page for start menu and administrator privileges.
- "Start of Control Center" removed from instructions.
- Updated for Control Center changes.
- Help is now for APC910, PPC900, APC2100 and PPC2100.

Setup:
- Touch lock service and driver removed.
- B&R certificate for 2014 is installed.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.30 DE WinXP, WES2009, Win7/32bit, WES7 26.05.2014 2 MB ZIP ADI_APC910_PPC900_WinXP_Win7_32-bit_D_V2_3.zip
2.30 EN WinXP, WES2009, Win7/32bit, WES7 26.05.2014 2 MB ZIP ADI_APC910_PPC900_WinXP_Win7_32-bit_E_V2_3.zip
Popis ADI driver (WinXP, Win7 32-bit)

The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices.

This version supports the device families:
- Automation PC 910 (APC910)
- Panel PC 900 (PPC900)

You can change and view settings of these devices with the Control Center applet in the Control Panel.
Note: Depending on the B&R device used, some of the settings are disabled.

Some ADI driver functions:
- Set display brightness of connected panels.
- Read device specific keys.
- Set device specific LEDs.
- Read temperatures.
- Read fan speeds, power-on cycles etc.
- Update and save firmware.


----------------------------------------------------------------
REQUIREMENTS
----------------------------------------------------------------

The ADI driver requires for full functionality on an APC910 and PPC900 MTCX firmware version 1.00 or higher.


----------------------------------------------------------------
INSTALLATION
----------------------------------------------------------------

The software can be installed only under the 32-bit versions of
- Windows XP
- Windows Embedded Standard 2009
- Windows 7
- Windows Embedded Standard 7
or newer.

To install this software:
1. Close all applications.
2. Start the setup.
3. Follow the instructions.

You must have administrator rights for installation!

You can call the setup with parameter /HELP to see all possible parameters for example for a silent or unattended installation.
You can find a detailed description of the parameters on http://www.jrsoftware.org/ishelp/index.php?topic=compilercmdline

An already existing ADI driver will be recognized during installation and can be removed automatically.
Note: The ADI driver cannot be removed properly if it is still used by an application. The PC must be restarted then and the setup must be executed again!


----------------------------------------------------------------
Version 2.3 / 22-Apr-2014
----------------------------------------------------------------

Updates

- ADI driver (BrAdiDrv.sys) 2.3
- ADI DLL (BrAdi.dll) 2.3

Fixes

ADI driver:
- ADI_ERROR_DATA_INVALID was returned instead of ADI_ERROR_DATA_CRC_WRONG when reading module factory settings with wrong data checksum.

Changes

ADI driver:
- New IOTCL for reading the panel lock group.
- New IOCTLs for read/write of MTCX register, panel register and commands.
ADI DLL:
- New function AdiGetPanelLockGroup.
- New internal functions for access of MTCX:
AdiReadMtcxRegister
AdiWriteMtcxRegister
AdiReadMtcxPanelRegister
AdiWriteMtcxPanelRegister
AdiReadMtcxCommand
AdiWriteMtcxCommand
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.20 DE WinXP, WES2009, Win7/32bit, WES7 01.04.2014 2 MB ZIP ADI_APC910_PPC900_WinXP_Win7_32-bit_D_V2_2.zip
2.20 EN WinXP, WES2009, Win7/32bit, WES7 01.04.2014 2 MB ZIP ADI_APC910_PPC900_WinXP_Win7_32-bit_E_V2_2.zip
Popis ADI driver (WinXP, Win7 32-bit)

The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices.

This version supports the device families:
- Automation PC 910 (APC910)
- Panel PC 900 (PPC900)

You can change and view settings of these devices with the Control Center applet in the Control Panel.
Note: Depending on the B&R device used, some of the settings are disabled.

Some ADI driver functions:
- Set display brightness of connected panels.
- Read device specific keys.
- Set device specific LEDs.
- Read temperatures.
- Read fan speeds, power-on cycles etc.
- Update and save firmware.


----------------------------------------------------------------
REQUIREMENTS
----------------------------------------------------------------

The ADI driver requires for full functionality on an APC910 and PPC900 MTCX firmware version 1.00 or higher.


----------------------------------------------------------------
INSTALLATION
----------------------------------------------------------------

The software can be installed only under the 32-bit versions of
- Windows XP
- Windows Embedded Standard 2009
- Windows 7
- Windows Embedded Standard 7
or newer.

To install this software:
1. Close all applications.
2. Start the setup.
3. Follow the instructions.

You must have administrator rights for installation!

You can call the setup with parameter /HELP to see all possible parameters for example for a silent or unattended installation.
You can find a detailed description of the parameters on http://www.jrsoftware.org/ishelp/index.php?topic=compilercmdline

An already existing ADI driver will be recognized during installation and can be removed automatically.
Note: The ADI driver cannot be removed properly if it is still used by an application. The PC must be restarted then and the setup must be executed again!


----------------------------------------------------------------
Version 2.2 / 24-Oct-2013
----------------------------------------------------------------

Updates

- ADI driver (BrAdiDrv.sys) 2.2
- Control Center (BrCtrlCenter.cpl) 2.2
- Control Center help (BrCtrlCenter.chm) 2.2


Fixes

ADI driver:
- ADI_DATA_DRIVEx_FACTORY_SETTINGS were read/written with max. 512 instead of 256 bytes. ADI_FACTORY_DRIVEx_DATA will be read as before with max. 512 bytes for compatibility, but only max. 256 bytes are read from EEPROM and the rest is filled up with FFh.
- An error was returned for ADI_FACTORY_IF2_DATA, when not also a module in the first IF slot was present.

Control Center:
- The selected test mode was set always at change to the Fans page, even when the mode was "Auto". This had the effect, that running fans (e.g. due to over temperature) were turned off temporarely and turned on again from the automatic fan control.

Control Center help:
- Description of panel selection corrected/completed.
- Text for update/save of PC firmware corrected/completed.
- Text for key and LED layer corrected: 0 to 3 instead 1 to 4.


Changes

ADI driver:
- Update/Save of AP9x3 firmware is now supported: FPGA file name = "0036#0.fp".
- ADI_HARDWARE_PANEL_LINK_TYPE "SDL9" is returned for AP9x3.
- When the MTCX indicates a temperature sensor as "not ready" (new bit), temperature alarm flags are not interpreted.

Control Center:
- Update/Save of AP9x3 firmware is now supported: FPGA file name = "0036#0.fp".
- RAM temperatures are not longer shown in the report at error ERROR_NOT_SUPPORTED.
- Key switches are shown as "undefined" in the report at error ERROR_NOT_SUPPORTED.
- LEDs are shown only from layer 0 in the report at error ERROR_NOT_SUPPORTED.
- DVI data is shown with "No display connected" instead of "Error 1167 - ..." in the report at error ERROR_DEVICE_NOT_CONNECTED.
- Fan kits are shown with addendum "(System)" and "(Bus)" instead as "Fan kit" and "Fan kit 2".
- The bus unit statistics values are disabled now, if no bus unit is present.
- Dialog texts improved.

Control Center help:
- Note for alarm and lag at fan test removed, because this does no longer occur with new MTCX versions.
- Note for brightness setting simplified.
- Note added, that panel lock works only with resistive touch screens.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.10 DE WinXP, WES2009, Win7/32bit, WES7 08.07.2013 2 MB ZIP ADI_APC910_PPC900_WinXP_Win7_32-bit_D_V2_1.zip
2.10 EN WinXP, WES2009, Win7/32bit, WES7 08.07.2013 2 MB ZIP ADI_APC910_PPC900_WinXP_Win7_32-bit_E_V2_1.zip
Popis ADI driver (WinXP, Win7 32-bit)

The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices.

This version supports the device families:
- Automation PC 910 (APC910)
- Panel PC 900 (PPC900)

You can change and view settings of these devices with the Control Center applet in the Control Panel.
Note: Depending on the B&R device used, some of the settings are disabled.

Some ADI driver functions:
- Set display brightness of connected panels.
- Read device specific keys.
- Set device specific LEDs.
- Read temperatures.
- Read fan speeds, power-on cycles etc.
- Update and save firmware.


----------------------------------------------------------------
REQUIREMENTS
----------------------------------------------------------------

The ADI driver requires for full functionality on an APC910 and PPC900 MTCX firmware version 1.00 or higher.


----------------------------------------------------------------
INSTALLATION
----------------------------------------------------------------

The software can be installed only under the 32-bit versions of
- Windows XP
- Windows Embedded Standard 2009
- Windows 7
- Windows Embedded Standard 7
or newer.

To install this software:
1. Close all applications.
2. Start the setup.
3. Follow the instructions.

You must have administrator rights for installation!

You can call the setup with parameter /HELP to see all possible parameters for example for a silent or unattended installation.
You can find a detailed description of the parameters on http://www.jrsoftware.org/ishelp/index.php?topic=compilercmdline

An already existing ADI driver will be recognized during installation and can be removed automatically.
Note: The ADI driver cannot be removed properly if it is still used by an application. The PC must be restarted then and the setup must be executed again!


----------------------------------------------------------------
Version 2.1 / 20-Jun-2013
----------------------------------------------------------------

Updates

- ADI driver (BrAdiDrv.sys) 2.1
- ADI DLL (BrAdi.dll) 3.2
- Control Center (BrCtrlCenter.cpl) 2.1
- Control Center help (BrCtrlCenter.chm) 2.1
- UPS service (BrAdiUpsSvc.exe) 1.0.3.2
- UPS driver (BrAdiUps.dll) 1.51
- UPS monitor (BrUpsMon.exe) 1.5

Fixes

Control Center:
- The Key Matrix dialog did not show the "lowest" key number when multiple keys in one row (byte) were pressed.
Control Center help:
- Text corrections.
UPS service:
- The service was not stopped at "normal" shutdown of the system and therefore the UPS driver was not terminated properly. This resulted in a wrong "UPS driver is active" status in the Control Center after restart of the system (Windows 7 only).
- The service is no longer installed as "interactive". This resulted in an error entry in the Windows 7 event log.
- On German systems sometimes english texts were used.
- The shutdown message was not always shown.
- The same event log IDs were partially used as from the UPS driver.
UPS driver:
- PR2518: On Windows XP the UPS handling was terminated at user log-off. The Control Center showed "UPS driver is inactive" status, but the UPS service was still running.

Changes

ADI driver:
- ADI_HARDWARE_UPS_TYPE returns now "UPSII" instead of "UPSI" to differentiate between APC Add-On UPS and APC IF UPS.
- New statistics values for PPC900 display unit (module 1):
ADI_STAT_PANEL_POWER_ON_CYCLES,
ADI_STAT_PANEL_POWER_ON_HOURS,
- New IOTCL_GET_FAN_VALUE/IOCTL_SET_FAN_VALUE for fan control.
- New IOCTL_FAN_CONTROL (as for APC810/PPC800).
- Support for 2nd fan kit (bus fans) on PPC900:
ADI_ALARM_BUS_FAN1,
ADI_ALARM_BUS_FAN2,
ADI_ALARM_BUS_FAN3,
ADI_ALARM_BUS_FAN4,
ADI_HARDWARE_FAN2_PRESENT,
ADI_HARDWARE_BUS_FAN1_SPEED,
ADI_HARDWARE_BUS_FAN2_SPEED,
ADI_HARDWARE_BUS_FAN3_SPEED,
ADI_HARDWARE_BUS_FAN4_SPEED,
ADI_FACTORY_FAN2_DEVICE_ID,
ADI_FACTORY_FAN2_COMPATIBILITY_ID,
ADI_FACTORY_FAN2_VENDOR_ID,
ADI_FACTORY_FAN2_HW_REV,
ADI_FACTORY_FAN2_SERIAL_NUM,
ADI_FACTORY_FAN2_MODEL_NUM,
ADI_FACTORY_FAN2_PARENT_DEVICE_ID,
ADI_FACTORY_FAN2_PARENT_COMPATIBILITY_ID,
ADI_FACTORY_FAN2_VERSION,
ADI_FACTORY_FAN2_DATA,
ADI_STAT_FAN2_ON_HOURS,
ADI_STAT_FAN2_ON_CYCLES,
ADI_DATA_FAN2_FACTORY_SETTINGS
ADI DLL:
- New functions AdiGetFanValue, AdiSetValue, AdiFanControl.
Control Center:
- The CPU factory settings data is not shown in the report, because it is not supported.
- The specified fan min. speed is shown in the report.
- The mmemory module factory settings version and data is not shown in the report on a PPC900, because they are only supported on APC910.
- The Windows error code is shown at error texts in the report. By that errors can be found easier (search for "Error").
- The fans can be tested.
- Power-On hours and cycles of the PPC900 display unit are shown in the report. Remark: There is to less space on the statistics tab for these values.
- The 2nd fan kit is supported: on Fans tab (1 fan), Factory Settings tab and in the report (up to 4 fans, incl. statistics). Remark: There is to less space on the statistics tab for these values.
- Improved check if UPS driver is active.
- Key and LED layer are now numerated von 0 to 3 instead 1 bis 4.
- The UPS temperature is now shown as "(n.a.)" instead blank at value -128 and no longer "greyed".
Control Center help:
- Fan test described.
- Description of UPS low battery shutdown time improved.
- Description of UPS turn off delay improved.
- Windows XP notes for UPS revised.
UPS driver:
- Message for battery failure completed for illegal current and temperature value.
UPS monitor:
- Improved for abnormal termination of UPS service/driver: The Windows shutdown time is also used as UPS stop time and the running status of the UPS service is checked.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.00 DE WinXP, WES2009, Win7/32bit, WES7 06.02.2013 2 MB ZIP ADI_APC910_WinXP_Win7_32-bit_D_V1_0.zip
1.00 EN WinXP, WES2009, Win7/32bit, WES7 06.02.2013 2 MB ZIP ADI_APC910_WinXP_Win7_32-bit_E_V1_0.zip
Popis ADI driver (WinXP, Win7 32-bit)

The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices.

This version supports the device family:
- B&R Automation PC 910

You can change and view settings of these devices with the Control Center applet in the Control Panel.
Note: Depending on the B&R device used, some of the settings are disabled.

Some ADI driver functions:
- Set display brightness of connected panels.
- Read device specific keys.
- Set device specific LEDs.
- Read temperatures.
- Read power-on cycles etc.
- Update and save firmware.


----------------------------------------------------------------
REQUIREMENTS
----------------------------------------------------------------

The ADI driver requires MTCX firmware version 0.08 or higher for full functionality.


----------------------------------------------------------------
INSTALLATION
----------------------------------------------------------------

The software can be installed on Windows XP and later only.

To install this software:
1. Close all applications.
2. Start Setup.exe (for example by double click in the Explorer).

You must have administrator rights for installation!


----------------------------------------------------------------
Version 1.0 / 20-Dec-2012
----------------------------------------------------------------

Updates

- ADI driver (BrAdiDrv.sys) 1.0
- Control Center (BrCtrlCenter.cpl) 1.0
- Control Center help (BrCtrlCenter.chm) 1.0

+ added modules:
- ADI UPS driver (BrAdiUps.dll) 1.5
- ADI UPS service (BrAdiUpsSvc.exe) 1.0.1
- UPS monitor (BrUpsMon.exe) 1.4.1.1
- UPS message utility (BrUpsMsg.exe) 2.0

Fixes

ADI driver:
- ADI_FACTORY_DRIVE1_DATA and ADI_FACTORY_DRIVE1_DATA were supported only with max. 256 bytes instead of 512 bytes.
- ADI_FACTORY_MEM2_DATA returned the data of the 1. memory Module.
- ADI_DATA_FAN_FACTORY_SETTINGS returned always an error.
Control Center:
- The factory settings of the slide-in drives were reported only with max. 256 bytes instead of 512 bytes.
- The factory settings data of the fan kit were reported only with max. 128 bytes instead of 384 bytes (or 512 bytes now).
- The factory settings of the bus unit were reported only with max. 128 bytes instead of 1024 bytes.
- When the automatic equalizer setting in the Display Settings dialog was disabled without changing the value, the automatic setting was not turned off (and was active again when the dialog was entered again).
- When no IF option 1 was built-in, the statistic values of the IF modules were always "greyed" - even when IF option 2 was present and selected.

Changes

ADI driver:
- ADI_FACTORY_FAN_VERSION and ADI_FACTORY_FAN_DATA support "new" factory settings of the fan kit (max. 512 bytes with MTCX version 0.08 or higher) and "old" one (max. 384 bytes).
ADI_FACTORY_FAN_DATA returns old settings filled with 0xFF up to 512 bytes.
ADI_DATA_FAN_FACTORY_SETTINGS is supported with new settings only.
- New: ADI_HARDWARE_MEM1_PRESENT
- When reading the fan speed and alarms if is checked now if a fan kit is present.
- Automatic correction of the module number for IF option 1/2 at MTCX version < 0.07 and EEPROM adresses at MTCX version < 0.08.
- The APC910 IF UPS is supported now with:
ADI_TEMPERATURE_UPS_BAT
ADI_VOLTAGE_UPS_BAT
ADI_HARDWARE_UPS_DETECTED
ADI_HARDWARE_UPS_LINKED
ADI_HARDWARE_UPS_TYPE
ADI_HARDWARE_UPS_STATUS
ADI_HARDWARE_UPS_BAT_VOLTAGE
ADI_HARDWARE_UPS_BAT_CURRENT
ADI_HARDWARE_UPS_SPECIALS_DATA (always 0 now)
ADI_DATA_UPS_USER_SETTINGS
ADI_STAT_UPS_ON_BAT_CYCLES
ADI_STAT_UPS_ON_BAT_HOURS
IOCTL_ADI_SHUTDOWN_UPS -> AdiShutdownUps
Control Center:
- The APC910 IF UPS is supported (similar to APC810/PPC800): New UPS page; report output; UPS modules are shown in the About dialog and report.
Differences to APC810/PPC800:
* No edit/update/save of UPS battery settings.
* No update/save of UPS user settings.
* No extra UPS factory settings - the UPS is reported as IF option 1.
* No own UPS firmware.
* No Over Current option.
* Additional UPS battery statistics values: on-battery cycles/hours.
* Limited value range for shutdown time and low bat time: 10 to 1200 seconds.
- Text change: file filter for Display Link update/save with "SDLT FPGA..." instead of "FPGA...".
- Text change: Display Link as "SDL" instead "FPGA" on UPS page.
- The size of factory settings dump data is no longer taken from the data itself. At a data size greater 256 bytes is checked where only bytes with FF are contained and the count of this bytes is reported instead.
- The factory settings data of the system unit are now reported with max. 1280 bytes only, because then the data of fan kit and memory modules follow and these are reported separately.
- The presence of the first memory module is also checked now (ie. if its EEPROM data is programmed).
- The "CPU speed" is now reported as "CPU speed (max.)".
Setup:
- The file description now contains the appendix "32-bit" and "64-bit".
- The setup version is shown the dialogs.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
0.7 DE WinXP, WES2009, Win7/32bit, WES7 30.11.2012 892 KB ZIP ADI_APC910_WinXP_Win7_32-bit_D_V0_7.zip
0.7 EN WinXP, WES2009, Win7/32bit, WES7 30.11.2012 888 KB ZIP ADI_APC910_WinXP_Win7_32-bit_E_V0_7.zip
Popis ADI driver (WinXP, Win7 32-bit)

The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices.

This version supports the device family:
- B&R Automation PC 910

You can change and view settings of these devices with the Control Center applet in the Control Panel.
Note: Depending on the B&R device used, some of the settings are disabled.

Some ADI driver functions:
- Set display brightness of connected panels.
- Read device specific keys.
- Set device specific LEDs.
- Read temperatures.
- Read power-on cycles etc.
- Update and save firmware.


----------------------------------------------------------------
REQUIREMENTS
----------------------------------------------------------------

The ADI driver requires MTCX firmware version TBD or higher for full functionality.


----------------------------------------------------------------
INSTALLATION
----------------------------------------------------------------

The software can be installed on Windows XP and later only.

To install this software:
1. Close all applications.
2. Start Setup.exe (for example by double click in the Explorer).

You must have administrator rights for installation!


----------------------------------------------------------------
Version 0.7 / 31-Oct-2012
----------------------------------------------------------------

Updates

- ADI driver 0.7
- Control Center 0.5

Changes

- Update/Save of AP830 firmware is supported.
Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo