DWL@DWL10000318520

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
3.4.1 DE Win7/32bit, WES7, Windows8.1 15.02.2017 4 MB ZIP ADI_APC2100_PPC2100_Win32_D_V3_4_1.zip
3.4.1 EN Win7/32bit, WES7, Windows8.1 15.02.2017 4 MB ZIP ADI_APC2100_PPC2100_Win32_E_V3_4_1.zip
Popis ADI driver APC2100/PPC2100 (Win7 32-bit, Win8.1 32-bit)


----------------------------------------------------------------
GENERAL INFORMATION
----------------------------------------------------------------

The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices.

This version supports the device families:
- Automation PC 2100 (APC2100)
- Panel PC 2100 (PPC2100)
and connected:
- Automation Panel 800 (AP800)
- Automation Panel 830 (AP830)
- Automation Panel 900 (AP900)
- Automation Panel 9x3 (AP9x3)
- Automation Panel 9xD (AP9xD)
- Automation Panel 1000 (AP1000)
- Automation Panel 5000 (AP5000)

Note:
This ADI driver can be installed and used on following device families also, but is not tested and released for them.
- Automation PC 910 (APC910)
- Panel PC 900 (PPC900)
Use the device specific ADI driver instead for full compatibility.

You can change and view settings of these devices with the Control Center applet in the Control Panel.
Note: Depending on the B&R device used, some of the settings are disabled.

Some ADI driver functions:
- Set display brightness of connected panels.
- Read device specific keys.
- Set device specific LEDs.
- Read temperatures.
- Read fan speeds, power-on cycles etc.
- Update and save firmware.

Supported operating systems:
- Windows 7 SP1
- Windows Embedded Standard 7 SP1
- Windows 8.1


----------------------------------------------------------------
REQUIREMENTS
----------------------------------------------------------------

The ADI driver requires for full functionality on an APC2100 and PPC2100 MTCX firmware version 0.08 or higher.


----------------------------------------------------------------
Version 3.4.1 / 2016-10-11 / HOH
----------------------------------------------------------------

Error corrections

- KB3033929 was not detected if KB3125574 was installed. The check has been replaced by a message box.

Changes

- Setup messages improved.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
3.3 DE Win7/32bit, WES7, Windows8.1 21.04.2016 3 MB ZIP ADI_APC2100_PPC2100_Win32_D_V3_3.zip
3.3 EN Win7/32bit, WES7, Windows8.1 21.04.2016 3 MB ZIP ADI_APC2100_PPC2100_Win32_E_V3_3.zip
Popis ADI driver (Win7 32-bit, Win8.1 32-bit)


----------------------------------------------------------------
GENERAL INFORMATION
----------------------------------------------------------------

The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices.

This version supports the device families:
- Automation PC 2100 (APC2100)
- Panel PC 2100 (PPC2100)
and connected:
- Automation Panel 800 (AP800)
- Automation Panel 830 (AP830)
- Automation Panel 900 (AP900)
- Automation Panel 9x3 (AP9x3)
- Automation Panel 9xD (AP9xD)
- Automation Panel 1000 (AP1000)
- Automation Panel 5000 (AP5000)

Note:
This ADI driver can be installed and used on following device families also, but is not tested and released for them.
- Automation PC 910 (APC910)
- Panel PC 900 (PPC900)
Use the device specific ADI driver instead for full compatibility.

You can change and view settings of these devices with the Control Center applet in the Control Panel.
Note: Depending on the B&R device used, some of the settings are disabled.

Some ADI driver functions:
- Set display brightness of connected panels.
- Read device specific keys.
- Set device specific LEDs.
- Read temperatures.
- Read fan speeds, power-on cycles etc.
- Update and save firmware.

Supported operating systems:
- Windows XP SP3
- Windows Embedded Standard 2009
- Windows 7 SP1
- Windows Embedded Standard 7 SP1
- Windows 8.1
- Windows 10


----------------------------------------------------------------
REQUIREMENTS
----------------------------------------------------------------

The ADI driver requires for full functionality on an APC2100 and PPC2100 MTCX firmware version 0.08 or higher.


----------------------------------------------------------------
Version 3.3 / 2016-02-09
----------------------------------------------------------------

Updates

- ADI DLL (BrAdi.dll) 4.6
- Control Center (BrCtrlCenter.cpl) 3.3
- Control Center help (BrCtrlCenter.chm) 3.3
- B&R certificate for 2015

Fixes

Control Center:
- Error 50 was not catched in the report when reading the factory settings version of PPC900 memory modules.
- UPS temperature -128 was not shown with "(n/a)" on the "Temperatures" page.

Changes

ADI DLL:
- Following values can be read independent from the device type:
ADI_HARDWARE_PANEL_FAN_SPEED
ADI_HARDWARE_PANEL_DETECTED
ADI_HARDWARE_PANEL_LINKED
ADI_HARDWARE_PANEL_LOCKED
ADI_HARDWARE_PANEL_LINK_TYPE
ADI_HARDWARE_SMC_STATUS
ADI_HARDWARE_DISPLAY_EQUALIZER_AUTO_VALUE
- New: ADI_DATA_SYSTEM.
- ADI_HARDWARE_HANDWHEEL_VALUE is supported now.
- Factory settings versions are returned with one instead of two decimal places. This avoids misinterpretation: "1.01" vs. "1.1".
- All ADI_STAT_xxx values can be read with DWORD also. Therefore also values > 65535 are returned.
Control Center:
- Statistic values are read with DWORD.
- New APC2100 icon (without heat sink).
- Delete of key configuration must be confirmed now.
Control Center help:
- Note about temperature sensor locations.
- Value "***" for temperature values and statistics information.
- Note about MTCX driver at user specific display settings.
Setup:
- "Welcome" page was removed.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
3.2 DE Win7/32bit, WES7, Windows8.1 23.02.2015 3 MB ZIP ADI_APC2100_PPC2100_Win32_D_V3_2.zip
3.2 EN Win7/32bit, WES7, Windows8.1 23.02.2015 3 MB ZIP ADI_APC2100_PPC2100_Win32_E_V3_2.zip
Popis ADI driver (Win7 32-bit, Win8.1 32-bit)


----------------------------------------------------------------
GENERAL INFORMATION
----------------------------------------------------------------

The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices.

This version supports the device families:
- Automation PC 2100 (APC2100)
- Panel PC 2100 (PPC2100) and connected:
- Automation Panel 800 (AP800)
- Automation Panel 830 (AP830)
- Automation Panel 900 (AP900)
- Automation Panel 9x3 (AP9x3)
- Automation Panel 9xD (AP9xD)

You can change and view settings of these devices with the Control Center applet in the Control Panel. Note: Depending on the B&R device used, some of the settings are disabled.

Some ADI driver functions:
- Set display brightness of connected panels.
- Read device specific keys.
- Set device specific LEDs.
- Read temperatures.
- Read fan speeds, power-on cycles etc.
- Update and save firmware.


----------------------------------------------------------------
REQUIREMENTS
----------------------------------------------------------------

The ADI driver requires for full functionality on an APC2100 and PPC2100 MTCX firmware version 0.08 or higher.


----------------------------------------------------------------
Version 3.2 / 2015-01-29
----------------------------------------------------------------

Updates

- ADI DLL (BrAdi.dll) 4.4
- Control Center (BrCtrlCenter.cpl) 3.2
- Control Center help (BrCtrlCenter.chm) 3.2

Fixes

ADI DLL:
- Update of AP830, AP9x3 and AP9xD FPGA did not work.
- Update of AP900 FPGA did not work and is now faster.
- Thread was not terminated at DLL unload and therefore also memory was not released.
- AdiSetFanValue did not work.
- When reading strings only the half of the buffer size was used.

Setup:
- When the MTCX driver could not be installed, a wrong error message was shown: "Installation of Touch Lock driver failed".

Changes

ADI DLL:
- AdiSetDisplayEqualizer returns error ERROR_NOT_SUPPORTED at SDL3.
- New internal functions:
Adi(X)EnableTi
Adi(X)GetKey
Adi(X)GetTemperatureLog
Adi(X)GetTemperatureEx
Adi(X)GetFanLog
Adi(X)GetFanEx

Control Center:
- The report shows "(n.a.)" if the display equalizer is not supported (for example at an SDL3 connection).

Control Center help:
- Remarks added for SDL3 at equalizer setting.
- Remark for multi-touch lock removed.

Setup:
- Touch lock service and driver removed.
- B&R certificate for 2014 is installed.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
3.1 DE Win7/32bit, WES7 18.12.2014 5 MB ZIP ADI_APC2100_PPC2100_Win32_D_V3_1.zip
3.1 EN Win7/32bit, WES7 18.12.2014 5 MB ZIP ADI_APC2100_PPC2100_Win32_E_V3_1.zip
Popis ADI driver (Win7 32-bit)


----------------------------------------------------------------
GENERAL INFORMATION
----------------------------------------------------------------

The ADI (Automation Device Interface) driver enables access to specific functions of B&R devices.

This version supports the device families:
- Automation PC 2100 (APC2100)
- Panel PC 2100 (PPC2100) and connected:
- Automation Panel 800 (AP800)
- Automation Panel 830 (AP830)
- Automation Panel 900 (AP900)
- Automation Panel 9x3 (AP9x3)
- Automation Panel 9xD (AP9xD)

You can change and view settings of these devices with the Control Center applet in the Control Panel. Note: Depending on the B&R device used, some of the settings are disabled.

Some ADI driver functions:
- Set display brightness of connected panels.
- Read device specific keys.
- Set device specific LEDs.
- Read temperatures.
- Read fan speeds, power-on cycles etc.
- Update and save firmware.


----------------------------------------------------------------
REQUIREMENTS
----------------------------------------------------------------

The ADI driver requires for full functionality on an APC2100 and PPC2100 MTCX firmware version 0.08 or higher.


----------------------------------------------------------------
Version 3.1 / 2014-08-07
----------------------------------------------------------------

Updates

- ADI DLL (BrAdi.dll) 4.2
- Control Center (BrCtrlCenter.cpl) 3.1
- Control Center help (BrCtrlCenter.chm) 3.1

Changes

ADI DLL:
- ADI_FIRMWARE_BIOS_DATE returns now the SMBIOS date.
- ADI_HARDWARE_PANEL_LINK_TYPE returns now on all devices:
"SR3D" for AP9x3/AP9xD SDL3 receiver
"SR3E" for AP900 SDL3 receiver
- ADI_HARDWARE_LINK_TYPE is supported also on APC2100 and APC910 and returns:
"LSDL" for APC910 SDL transmitter
"P9S3" for APC910 SDL3 transmitter
"PC2S" for APC2100 SDL transmitter
"P2S3" for APC2100 SDL3 transmitter
- ADI_DATA_PANEL_LINK_FPGA_FIRMWARE is supported on APC2100 and APC910 also for SDL3 FPGA firmware.
The FPGA file name is:
"0037#0.fp" for AP9x3/AP9xD SDL3 receiver
"0038#0.fp" for AP900 SDL3 receiver
Control Center:
- New: Update/Save for AP9x3/AP9xD SDL3 receiver and AP900 SDL3 receiver. Rem.: Update/Save for SDL3 transmitter is already working since driver version 3.0
- New icon for PPC2100 and PPC900 (only PC without display).
- The report shows "(n.a.)" if UPS user settings are supported, but not yet present.
- New: Delete of key configuration.
- The CPU internal temperature is read via WMI. This requires administrator privileges.
- The report shows the type of the display link.
- The version of DefaultSettingsRestore.exe is shown under "About" and in the repor.
- The report shows not existing modules with "(not present)".
Control Center help:
- Remarks completed: display brightness and equalizer setting are user specific.
- Remark added on first page for start menu and administrator privileges.
- "Start of Control Center" removed from instructions.

Fixes

ADI DLL:
- After AdiDeleteKeyCfgFile und AdiDownloadFile(ADI_DATA_KEY_CFG, ...) invalid values were read for the key configuration.
- AdiReadMtcxCommand with data sizee 0 returned error ERROR_INSUFFICIENT_BUFFER (122) when the MTCX driver is used.
- AdiDeleteKeyCfgFile did not work in version 4.1.
Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo