DWL@DWL10000017641
Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
---|---|---|---|---|---|---|
14.19.50 | * | WinXP, WinXPe, WinXP+SP2 | 02/01/2008 | 5 MB | EXE | win2k_xp141950.exe |
Açıklama |
Graphics driver 855GME (WinXP/XPe) This driver supports the integrated 855GME CPU board graphicchip. You can use this driver at following CPU boards: - 5PC600.X855-00 - 5PC600.X855-01 - 5PC600.X855-02 - 5PC600.X855-03 - 5PC600.X855-04 - 5PC600.X855-05 - 5PC600.E855-00 - 5PC600.E855-01 - 5PC600.E855-02 - 5PC600.E855-03 - 5PC600.E855-04 - 5PC600.E855-05 To use this driver correctly you have to install the 855GME BIOS Upgrade V1.13 (or higher) before! |
|||||
Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
14.17 | * | WinXP, WinXPe | 03/15/2006 | 5 MB | EXE | win2k_xp1417.exe |
Açıklama |
Graphics driver 855GME (WinXP/XPe) This driver supports the integrated 855GME CPU board graphicchip. You can use this driver at following CPU boards: 5PC600.E855-00 5PC600.E855-01 5PC600.E855-02 5PC600.E855-03 5PC600.E855-04 5PC600.E855-05 To use this driver correctly you have to install the 855GME BIOS Upgrade V1.13 (or higher) before! |
|||||
Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
14.11 | * | WinXP, WinXPe | 06/17/2005 | 6 MB | EXE | win2k_xp1411.exe |
Açıklama |
Graphics driver 855GME (WinXP/XPe) This driver supports the integrated 855GME CPU board graphicchip. You can use this driver at following CPU boards: 5PC600.E855-00 5PC600.E855-01 5PC600.E855-02 5PC600.E855-03 5PC600.E855-04 5PC600.E855-05 To use this driver correctly you have to install the 855GME BIOS Upgrade V1.13 (or higher) before! |
|||||
Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
14.9 | * | WinXP, WinXPe | 01/11/2005 | 6 MB | EXE | win2k_xp149.exe |
Açıklama |
Graphics driver 855GME (WinXP/XPe) This driver supports the integrated 855GME CPU board graphicchip. You can use this driver at following CPU boards: 5PC600.E855-00 5PC600.E855-01 5PC600.E855-02 5PC600.E855-04 To use this driver correctly you have to install the 855GME BIOS Upgrade V1.13 (or higher) before! |
|||||
Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
14.8.01 | * | WinXP, WinXPe | 01/11/2005 | 6 MB | EXE | win2k_xp14801.exe |
Açıklama |
Graphics driver 855GME (WinXP/XPe) This driver supports the integrated 855GME CPU board graphicchip. You can use this driver at following CPU boards: 5PC600.E855-00 5PC600.E855-01 5PC600.E855-02 5PC600.E855-04 To use this driver correctly you have to install the 855GME BIOS Upgrade V1.13 (or higher) before! |
|||||
Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
14.7 | * | WinXP, WinXPe | 01/19/2005 | 6 MB | EXE | win2k_xp147.exe |
Açıklama |
Graphics driver 855GME (WinXP/XPe) This driver supports the integrated 855GME CPU board graphicchip. You can use this driver at following CPU boards: 5PC600.E855-00 5PC600.E855-01 5PC600.E855-02 5PC600.E855-04 To use this driver correctly you have to install the 855GME BIOS Upgrade V1.13 (or higher) before! |
|||||
Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
14.5 | * | WinXP, WinXPe | 01/19/2005 | 6 MB | EXE | win2k_xp145.exe |
Açıklama |
Graphics driver 855GME (WinXP/XPe) This driver supports the integrated 855GME CPU board graphicchip. You can use this driver at following CPU boards: 5PC600.E855-00 5PC600.E855-01 5PC600.E855-02 5PC600.E855-04 To use this driver correctly you have to install the 855GME BIOS Upgrade V1.13 (or higher) before! |