Vänligen välj ditt land och språk

DeviceNet is an open fieldbus standard, also based on the CAN protocol and standardized in IEC 62026 as well as EN 50325. Protocol specifications and the maintenance of the DeviceNet standard are overseen by the independent and open user organization ODVA (Open DeviceNet Vendor ­Association). DeviceNet uses the CAN specification on the lower layers of the ISO/OSI model (layers 1 - 4) with just a few limitations. On the upper layers (5 - 7), DeviceNet uses the Common Industrial Protocol (CIP) defined by the ODVA.

Materialnummer Beskrivning
5ACPCI.XDNM-00 PCI DeviceNet fieldbus card - 1 DeviceNet master
5ACPCI.XDNS-00 PCI DeviceNet fieldbus card - 1 DeviceNet slave
X20BC0053 X20 bus controller, 1 DeviceNet interface, order 1x TB2105 terminal block separately Order bus base, power supply module and terminal separately
X20IF1051-1 X20 interface module, for DTM configuration, 1 DeviceNet scanner (master) interface, electrically isolated, order 1x terminal block TB2105 separately!
X20IF1053-1 X20 interface module, for DTM configuration, 1 DeviceNet adapter (slave) interface, electrically isolated, order 1x terminal block TB2105 separately!
X67BC5321 X67 bus controller, 1 DeviceNet interface, X2X Link power supply 3 W, 8 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz

Vänligen välj ditt land och språk

B&R Logo