8LSC57.ee030ffgg-3

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 22.75
Nominal power PN [W] 7147
Nominal current IN [A] 14
Stall torque M0 [Nm] 26
Stall current I0 [A] 16
Maximum torque Mmax [Nm] 69
Maximum current Imax [A] 52.6
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 0.62
Stator inductance L2ph [mH] 7.21
Electrical time constant tel [ms] 11.6
Thermal time constant ttherm [min] 46
Moment of inertia J [kgcm2] 13.13
Weight without brake m [kg] 16.8
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 1.3
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
ACOPOS P3 8EIxxxx... 024X
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSC57.ee030ffgg-3
Description:
S4 3000 22.75 00000 x xx 0 F0 xx S 560 R

Please choose country and language

B&R Logo