8KSL84.ee011ff00-h

Motor
Nominal speed nN [rpm] 1100
Number of pole pairs 3
Nominal torque Mn [Nm] 160
Nominal power PN [W] 18431
Nominal current IN [A] 35.7
Stall torque M0 [Nm] 175
Stall current I0 [A] 39
Maximum torque Mmax [Nm] 405
Maximum current Imax [A] 101
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 4.61
Voltage constant KE [V/1000 rpm] 300
Stator resistance R2ph [Ω] 0.42
Stator inductance L2ph [mH] 14.6
Electrical time constant tel [ms] 35.667
Thermal time constant ttherm [min] 23.8
Moment of inertia J [kgcm2] 580
Weight without brake m [kg] 125
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0440
Cross section for B&R motor cables [mm2] 10
Connector type Terminal box
Material number:
8KSL84.ee011ff00-h
Description:
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 1100 rpm.
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8KS PDF / 88 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
UK Declaration Motors Dreh-Sync PDF / 107 KB
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo