8BCM0004.1625B-0

General information
Note Pre-assembled power line connections on the servo side with M8 ring terminal ends
Cable cross section 4 x 16 mm² + 2x (2 x 1.5 mm²)
Durability Hydrolysis resistance per EN 50396
Halogen-free per EN 60754-1
PWIS per VW PV 3.10.7
Oil resistance per EN 60811-404
Flame propagation per EN 60332-1-2
Certifications
CE Yes
UL cULus E225616
Power conversion equipment
EAC Yes
Cable construction
Power lines
Quantity 4
Wire insulation PP
Wire colors Green/Yellow,
Black, labeled in white U/L1/C/L+, V/L2, W/L3/D/L-
Variant Copper stranded wire
Cross section 16 mm²
Shield No
Stranding No
Signal line
Quantity 4
Wire insulation PP
Wire colors Black, labeled in white 5, 6, 7, 8
Variant Copper stranded wire
Cross section 4x 1.5 mm²
Shield Shielded in pairs, tinned copper braiding, optical coverage approx. 85%
Stranding No. 5+6, no. 7+8
Cable stranding With filler elements and foil shield
Cable shield Tinned copper braiding, optical coverage approx. 85%
Outer jacket
Material PUR
Color Orange, similar to RAL 2003 flat
Connector
Type Intercontec 8-pin female motor connector, size 1.5
Mating cycles <500
Contacts 8 (4 power and 4 signal contacts)
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Operating voltage Max. 1000 VAC (UL)
Test voltage
Wire - Wire 4 kV
Wire - Shield 4 kV
Conductor resistance
Power lines 16 mm²: ≤1.21 Ω/km
Signal line 1.5 mm²: ≤13.3 Ω/km
Insulation resistance ≥500 MΩ*km
Current-carrying capacity per DIN VDE 0298 part 4, table 11
Wall mounting 87.36 A
Installed in conduit or cable duct 72.8 A
Installed in cable tray 91.00 A
Max. current-carrying capacity per IEC 60364-5-52 (cable) and IEC 60512 (connector) 68 A
Ambient conditions
Temperature
Storage -30°C to +90°C
Transport -30°C to +90°C
Moving -30°C to +90°C
Static -50°C to +90°C
Mechanical properties
Dimensions
Length 4 m
Diameter 23.6 mm ±0.4 mm
Bend radius
Single bend ≥96 mm
Moving ≥180 mm
Drag chain data
Acceleration 50 m/s² up to 3 m travel path
15 m/s² up to 10 m travel path
5 m/s² up to 20 m travel path
Flex cycles >10,000,000
Velocity ≤5 m/s
Weight 4.27 kg
Material number:
8BCM0004.1625B-0
Description:
ACOPOSmulti motor cable, length 4 m, 4 x 16 mm² + 2x (2 x 1.5 mm²), 8-pin female speedtec motor connector size 1.5, integrated shield plate, M8 ring terminal ends on the servo side, can be used in cable drag chains
Certificates Version (Date) Download
UK Declaration ACOPOSmicro PDF / 109 KB
UK Declaration Servos ACOPOSmulti_8BVx1650Hxxx.000_8BVx1650Hxxx.004 PDF / 110 KB
Documentation Version (Date) Download
Datasheet 8BCM0004.1625B-0 PDF / 305 KB

Please choose country and language

B&R Logo